UZ Series Vertical Linear Stages
  • 4.5 or 9 mm vertical motion in a very low profile design
  • Exceptional high load capacity based on opposing wedge guide concept
Share This Page
DescriptionSpecifications Models Catalog PDF

The UZ Series linear stages offer high-precision vertical translation for applications requiring submicron resolution. Their low-profile design makes them particularly suited for space-limited XYZ positioning applications. Unlike vertically-mounted linear stages, UZ Series stages allow centering the payload over the bearings and at short distances to other stages below, avoiding positioning errors caused by cantilever loads or long moment arms.

High-resolution vertical motion is achieved with a precision inclined-plane design, consisting of two opposing wedges which move past each other via inclined, ball bearing races. A precision lead screw translates the lower edge horizontally, and this motion is converted into vertical translation by the inclined ball races between the two wedges. To avoid unwanted side motion, the upper wedge is constrained by vertically mounted precision ball bearing slides. For repeatable return to a pre-determined level height, all UZ Series stages feature a center home position.

UZ Series linear stages are available in two sizes:

The UZS80 offers 4.5 mm vertical adjustment of loads up to 30 N and mounts on top of our UTS series linear stages (see Mid-Travel Steel Linear Stages). The UZS80CC DC motor version provides high speed adjustments at up to 4 mm/s speed and accurate bi-directional positioning capabilities. It features a high resolution encoder with index pulse that is directly attached on the lead screw. This eliminates most of the possible error sources associated with indirect read feedback devices. The UZS80PP stepper motor version is a more economical version for less demanding applications. When used with motion controllers with high micro-step capability, like the XPS, ESP300 or SMC100PP, low noise operation and very small incremental motions are guaranteed. The UZS80PP does not use encoder feedback, but reaches a position by the number of commanded steps and micro-steps. For this purpose, the stepper motor is directly attached to the worm screw.

The UZM160 is specifically designed for high load applications. It provides 9 mm vertical travel and can bear loads up to 300 N. When used for multi-axis assemblies, for instance in combination with our MTM series linear stages (see Long-Travel Steel Linear Stages), it is recommended to mount the linear stages on top of the UZM160. The UZM160 is available with DC-motor drive, full-step motor drive and mini-step motor drive. In order to ensure consistent operation under high loads, all UZM160 versions are equipped with a 2,000 cts/rev. rotary encoder.