|
|
|
|
|

|
- UV fused silica lenses
- Infinity corrected, ideal for laser applications
- Excellent wavefront quality
- High damage threshold
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF |
Product Description
The rear conjugate of these UV fused silica objective lenses is corrected for infinity, making them ideal for UV laser applications. Computer-optimized optical designs yield wavefront quality better than λ/5 from 3501064 nm. Damage threshold exceeds 8 J/cm2 with 12 nsec pulses at 1064 nm. Our standard AR.10 antireflection coating is optimized for 245440 nm. The housing has a standard microscope objective thread for easy mounting.
The rear conjugate of these UV fused silica objective lenses is corrected for infinity, making them ideal for UV laser applications. Computer-optimized optical designs yield wavefront quality better than λ/5 from 3501064 nm. Damage threshold exceeds 8 J/cm2 with 12 nsec pulses at 1064 nm. Our standard AR.10 antireflection coating is optimized for 245440 nm. The housing has a standard microscope objective thread for easy mounting.
Ordering Information |
| Quantity |
Model |
Description |
Price |
10 Weeks |
U-13X |
UV Objective Lens, 13x, 0.13 NA, 11.53 Focal Length, 245-440nm |
$1889.00 |
Available Today |
U-27X |
UV Objective Lens, 27x, 0.13 NA, 5.77 Focal Length, 245-440nm |
$1709.00 |
Call For Availability |
U-37X |
UV Objective Lens, 37x, 0.11 NA, 3.41 Focal Length, 245-440nm |
$2999.00 |
|
| Specifications measured at 365 nm. |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|