Product Description
These are light transmitting single core optical fibers. They offer an economical and convenient method of transporting energy from light sources to samples, or from samples to spectrometers or detection systems. They are particularly useful for long distance applications. We offer 1 and 2 m length SMA terminated fibers. Contact us for other lengths and/or terminations - we welcome custom inquiries. We offer two families, differing in transmittance ranges. See Fig. 1 for the typical transmittance of both fiber materials.
These are light transmitting single core optical fibers. They offer an economical and convenient method of transporting energy from light sources to samples, or from samples to spectrometers or detection systems. They are particularly useful for long distance applications. We offer 1 and 2 m length SMA terminated fibers. Contact us for other lengths and/or terminations - we welcome custom inquiries. We offer two families, differing in transmittance ranges. See Fig. 1 for the typical transmittance of both fiber materials.
| |
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 78251 | UV-VIS Fiber Cable, 200mm Core, 250mm Clad, 1m Length, SMA Connectors | | | | 78252 | UV-VIS Fiber Cable, 200mm Core, 250mm Clad, 2m Length, SMA Connectors | | | | 78253 | UV-VIS Fiber Cable, 400mm Core, 500mm Clad, 1m Length, SMA Connectors | | | | 78254 | UV-VIS Fiber Cable, 400mm Core, 500mm Clad, 2m Length, SMA Connectors | | | | 78367 | UV-VIS Fiber Cable, 600mm Core, 750mm Clad, 1m Length, SMA Connectors | | | | 78368 | UV-VIS Fiber Cable, 600mm Core, 750mm Clad, 2m Length, SMA Connectors | | | | 78275 | UV-VIS Fiber Cable, 800mm Core, 1000mm Clad, 1m Length, SMA Connectors | | | | 78276 | UV-VIS Fiber Cable, 800mm Core, 1000mm Clad, 2m Length, SMA Connectors | | | | 78277 | UV-VIS Fiber Cable, 1000mm Core, 1250mm Clad, 1m Length, SMA Connectors | | | | 78278 | UV-VIS Fiber Cable, 1000mm Core, 1250mm Clad, 2m Length, SMA Connectors | | | | 78255 | VIS-NIR Fiber Cable, 200mm Core, 250mm Clad, 1m Length, SMA Connectors | | | | 78256 | VIS-NIR Fiber Cable, 200mm Core, 250mm Clad, 2m Length, SMA Connectors | | | | 78257 | VIS-NIR Fiber Cable, 400mm Core, 500mm Clad, 1m Length, SMA Connectors | | | | 78258 | VIS-NIR Fiber Cable, 400mm Core, 500mm Clad, 2m Length, SMA Connectors | | | | 78259 | VIS-NIR Fiber Cable, 600mm Core, 750mm Clad, 1m Length, SMA Connectors | | | | 78260 | VIS-NIR Fiber Cable, 600mm Core, 750mm Clad, 2m Length, SMA Connectors | | | | 78300 | VIS-NIR Fiber Cable, 800mm Core, 1000mm Clad, 1m Length, SMA Connectors | | | | 78301 | VIS-NIR Fiber Cable, 800mm Core, 1000mm Clad, 2m Length, SMA Connectors | | | | 78302 | VIS-NIR Fiber Cable, 1000mm Core, 1250mm Clad, 1m Length, SMA Connectors | | | | 78303 | VIS-NIR Fiber Cable, 1000mm Core, 1250mm Clad, 2m Length, SMA Connectors | |
|
|