|  
   
  Photonics Instruments, Fibers, and Components
    Discount Store - Photonics
    Educational Kits
    Fiber Optic Components
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Accessories > UV-Curing Epoxy

UV-Curing Epoxy
UV-Curing Epoxy


Product Description Specifications Catalog PDF
Product Description
UV-Cured Liquid Polymer Adhesives are suited for fast, high-precision bonding of optics. The transmission of a 0.25 mm-thick adhesive layer is greater than 98% from 400–2000 nm. The adhesive can be pre-cured in seconds and fully cured in minutes with a typical 350–380 nm 100 mW UV mercury spot lamp. Available in 1 oz. applicator bottles.


Ordering Information
 Quantity Model Description Price
  F-UVE-61 UV-Curing Adhesive, 1 oz (30ml), Strong Bonding, Low Shrinkage 
  F-UVE-63 UV-Curing Adhesive, 1 oz (30ml), Cures Thick, 350-2000nm 
  F-UVE-65 UV-Curing Adhesive, 1 oz (30ml), Flexible, Low Strain Applications 
  F-UVE-68 UV-Curing Adhesive, 1 oz (30ml), Flexible, Polycarbonate, CAB or Acrylic 
  F-UVE-81 UV-Curing Adhesive, 1 oz (30ml), Fast Curing for Tacking or Bonding 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .