New! Four new products in 6 gram syringes are now available!
Norland's UV curable epoxy is suited for fast, high-precision bonding of optics and fiber optics. The transmission of a 0.25 mm thick adhesive layer is greater than 98% from 4002000 nm.
The UV curing epoxy can be pre-cured in just seconds and fully-cured in minutes with a 350380 nm, 100 mW UV mercury spot lamp. These optical glues are designed for bonding where low strain, optical clarity or low loutgassing are required in military, aerospace, fiber optics or commercial optics. Available in 1 oz (30 ml) applicator bottles for F-UVE Series and in 6 gram syringes for NOA Series.