|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Optics > Windows > UV Beam Viewer

UV Beam Viewer
UV Beam Viewer

  • Glows green when exposed to UV radiation
  • Observe laser mode structure, beam shape, and beam alignment
  • Suitable for high power applications
  • Cleanroom compatible

Product Description Product Detail Specifications Catalog PDF
Product Description
By placing this optically clear device into the path of a UV laser, beam characteristics such as laser mode structure, beam shape, and beam alignment can be observed because the optical glass will glow green when exposed to UV radiation. Unlike conventional beam viewers, Newport's UV beam viewer is suitable for high power applications, is cleanroom-compatible, and is transmissive. The UVU-2 housing provides threaded #8-32 and M4 holes to enable use as a "wand" or to be fixed on a bench using our standard posts.


Ordering Information
 Quantity Model Description Price
  UVU-2 UV Beam Viewer, 66mm Dia, 48.3mm Clear Aperture, 250-400nm 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .