|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Linear Stages > UTS Series Mid-Travel Steel Linear Stages

UTS Series Mid-Travel Steel Linear Stages
UTS Series Mid-Travel Steel Linear Stages

  • Up to 150 mm travel in very compact and ultra-low profile design
  • All-steel construction offers high stiffness and high thermal stability
  • 20,000 cts/rev rotary encoder on DC motor versions enables 0.1 µm resolution for tightest position control
  • Economical stepper motor version with high motion sensitivity
  • Vacuum compatible versions up to 10-6 hPa

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model Related Products
Product Description
Newport’s UTS series linear stages incorporate many of the advantages of the popular UTM series providing superior motion performance in an enhanced, shorter, and lower profile package. They use the same optimized steel body, bearings and lead screw of the UTM stages, but feature a number of mechanical improvements and completely new motor configurations.
UTS linear stages are available in three configurations. The first version, utilizing a DC motor, features an ultra-high resolution 20,000 cts/rev rotary encoder with index pulse for precision homing and is the recommended choice for applications requiring accurate bi-directional positioning. For tightest position control, the rotary encoder is directly mounted on the lead screw. This eliminates the majority of drive train error sources that affect other stages with indirect position read-out. A high-torque DC motor provides the highest dynamic speed control and allows for linear speeds up to 40 mm/s. An 11:4 belt reduction between the motor and the lead screw increases the available output torque, reduces the servo sensitivity and ensures 0.3 µm incremental motion capability with all Newport motion controllers and drivers.
The stepper motor version is a cost-effective solution for less demanding applications. When used with our XPS, ESP300, or SMC100PP controllers with high micro-stepping ...



Ordering Information
 Quantity  Model  Description  Price
 
3 Weeks
 UTS50CC  UTS linear stage, 50 mm travel, DC motor  
$3407.00
 
Available Today
 UTS50PP  UTS linear stage, 50 mm travel, stepper motor  
$2935.00
 
6 Weeks
 UTS50PPV6  UTS50PP linear stage, vacuum compatible to 10-6 hPa  
$4044.00
 
Available Today
 UTS100CC  UTS linear stage, 100 mm travel, DC motor  
$3721.00
 
Available Today
 UTS100PP  UTS linear stage, 100 mm travel, stepper motor  
$3249.00
 
6 Weeks
 UTS100PPV6  UTS100PP linear stage, vacuum compatible to 10-6 hPa  
$4436.00
 
Available Today
 UTS150CC  UTS linear stage, 150 mm travel, DC motor  
$4036.00
 
2 Weeks
 UTS150PP  UTS linear stage, 150 mm travel, stepper motor  
$3564.00
 
6 Weeks
 UTS150PPV6  UTS150PP linear stage, vacuum compatible to 10-6 hPa  
$4865.00
 
Available Today
 UTS-TP  Top plate for UTS stages with English holes  
$119.00
 
Available Today
 M-PBN12  Base Plate, Used with UMR12 Series, MVN120 & UTR80 Series, see Base Plates  
$96.39
 
4 Weeks
 M-CAP-M41  Set of 4 captive screws for XY assemblies  
$22.00
 
Available Today
 EQ100-S  Right-Angle Bracket for UTS50  
$577.00
 
Available Today
 EQ100-L  Right-Angle Bracket for UTS100 and UTS150  
$632.00


Recommended Motion Controllers/Drivers:
 XPS (see Universal High-Performance Motion Controller/Driver)  
 ESP301 (see 3 Axis Motion Controller/Driver)  
 ESP300 (see 3 Axis Motion Controller/Driver)  
 SMC100CC (see Single-Axis Motor Controller/Driver)  UTSCC only
 SMC100PP (see Single-Axis Motor Controller/Driver)  UTSPP and UTSPPV6 only.



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .