UTR Series Precision Rotation Stages are available in standard and low profile verisons.
Versatile UTR Series Precision Rotation Stages are ideal for fine-tuning angular orientation of any component after rotating it to an approximate angle. A solid platform permits convenient mounting and precise adjustment of various components in laboratory applications. Hardened bearings are preloaded into precision-ground, tool steel races for a smooth, accurate trajectory with minimum eccentricity. Disengaging the side-mounted clutch knob permits continuous free rotation of the stage over 360°. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides four degrees of fine adjustment range. Scale markings on the side of the rotation stage and a vernier on the stage body measure angular position with 1 arc min resolution (30 arc min for UTR46 ).UTR Rotary Stages mount to UMR Series Linear Stages and other components with BR Series Bridles (included with each stage), which fit into the mounting collar around the circumference of the base. For mounting UTR stages beneath UMR stages, an adaptor is required. Also, for mounting to other positioners and tables, the optional PBN base plate may be used. Stages can also be mounted to components with the tapped mounting holes on the stages bottom surface (see PBN Base Plates for hole pattern). Components may be mounted to the top of the rotation stage via English or metric tapped holes.