|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Rotation and Tilt Stages > UTR Series Precision Steel Rotation Stages

UTR Series Precision Steel Rotation Stages
UTR Series Precision Steel Rotation Stages
UTR Series Precision Rotation Stages are available in standard and low profile verisons.

  • Steel construction, high load capacity
  • Lockable 360° coarse/4° fine motion
  • Better than 6-arc-second sensitivity
  • Available in four different sizes
  • Low-profile versions

Product DescriptionProduct DetailSpecificationsDrawings3-D Model
Product Description
Versatile UTR Series Precision Rotation Stages are ideal for fine-tuning angular orientation of any component after rotating it to an approximate angle. A center aperture permits convenient mounting and adjustment of rotating components in transmissive applications.
Bearings are preloaded into precision-ground, tool steel races for a smooth, accurate trajectory with minimum eccentricity. Disengaging the side-mounted clutch knob permits continuous free rotation of the stage over 360°. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides four degrees of fine adjustment range. Scale markings on the side of the rotation stage and a vernier on the stage body measure angular position with 1 arc min resolution (30 arc min for UTR46).



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 UTR46  UTR Precision Rotation Stage, 1.81 in Dia, ±4° Fine Adjustment  
$625.26
 
Available Today
 UTR46S  UTR Precision Rotation Stage, Low Profile, 1.81 in Dia, ±4° Fine Adjustment  
$625.26
 
Available Today
 UTR80  UTR Precision Rotation Stage, 3.11 in. Dia, ±4° Fine Adjustment  
$737.46
 
Available Today
 UTR80S  UTR Precision Rotation Stage, Low Profile, 3.11 in. Dia, ±4° Fine Adjustment  
$737.46
 
Available Today
 UTR120  UTR Precision Rotation Stage, 4.70 in. Dia, ±4° Fine Adjustment  
$1109.00
 
Available Today
 UTR160  UTR Precision Rotation Stage, 6.26 in. Dia, ±4° Fine Adjustment  
$1503.00


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-UTR46  UTR Precision Rotation Stage, 46mm Dia, ±4° Fine Adjustment, Metric  
$625.26
 
12 Weeks
 M-UTR46S  UTR Precision Rotation Stage, Low Profile, 46mm Dia, ±4° Fine Adjustment, Metric  
$625.26
 
5 Weeks
 M-UTR80  UTR Precision Rotation Stage, 79mm Dia, ±4° Fine Adjustment, Metric  
$737.46
 
Available Today
 M-UTR80S  UTR Precision Rotation Stage, Low Profile, 79mm Dia, ±4° Fine Adjustment, Metric  
$737.46
 
13 Weeks
 M-UTR120  UTR Precision Rotation Stage, 119.5mm Dia, ±4° Fine Adjustment, Metric  
$1109.00
 
13 Weeks
 M-UTR160  UTR Precision Rotation Stage, 159mm Dia, ±4° Fine Adjustment, Metric  
$1503.00

Please order M-PBN series base plates separately. Mounting bridles are included with each UTR stage. For Vacuum Compatible versions (50% price premium at time of order), append “V6” to the part no., e.g., UTR46SAV6. Please see Introduction to Positioning Equipment for details.

Adaptors for Mounting UTR Stages Beneath UMR Stages
 Quantity  Model  Description  Price
 
5 Weeks
 UTR2MR.46N  Mounting Adapter, UTR46 & UTR46A to UMR Series, 4mm Clearance  
$56.71
 
4 Weeks
 UTR2MR.46S  Mounting Adapter, UTR46S & UTR46SA to UMR Series, 4mm Clearance  
$56.71
 
Available Today
 UTR2MR.80  Mounting Adapter, UTR80 & UTR80A to UMR Series, 3mm Clearance  
$72.11
 
5 Weeks
 UTR2MR.120  Mounting Adapter, UTR120 & UTR120A to UMR Series, 3mm Clearance  
$128.52
 
Available Today
 UTR2MR.160  Mounting Adapter, UTR160 & UTR160A to UMR Series, 4mm Clearance  
$160.14



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .