|  
   
  Manual Positioning
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Rotation and Tilt Stages > UTR Series Precision Rotation Stages

UTR Series Precision Rotation Stages
UTR Series Precision Rotation Stages
M-UTR80

  • Steel construction, high load capacity
  • Lockable 360° coarse/4° fine motion
  • Better than 6-arc-second sensitivity
  • Available in four different sizes
  • Low-profile and aperture versions

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
Versatile UTR Series Precision Rotation Stages are ideal for fine-tuning angular orientation of any component after rotating it to an approximate angle. A center aperture permits convenient mounting and adjustment of rotating components in transmissive applications.
Bearings are preloaded into precision-ground, tool steel races for a smooth, accurate trajectory with minimum eccentricity. Disengaging the side-mounted clutch knob permits continuous free rotation of the stage over 360°. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides four degrees of fine adjustment range. Scale markings on the side of the rotation stage and a vernier on the stage body measure angular position with 1 arc min resolution (30 arc min for UTR46).


Ordering Information
 Quantity Model Description Price
  UTR46 UTR Precision Rotation Stage, 1.81 in Dia, ±4° Fine Adjustment 
  UTR46S UTR Precision Rotation Stage, Low Profile, 1.81 in Dia, ±4° Fine Adjustment 
  UTR46A UTR Precision Rotation Stage, Aperture, 1.81 in Dia, ±4° Fine Adjustment 
  UTR46SA UTR Precision Rotation Stage, Aperture, Low Profile, 1.81 in Dia, ±4° Fine Adjustment 
  UTR80 UTR Precision Rotation Stage, 3.11 in. Dia, ±4° Fine Adjustment 
  UTR80S UTR Precision Rotation Stage, Low Profile, 3.11 in. Dia, ±4° Fine Adjustment 
  UTR80A UTR Precision Rotation Stage, Aperture, 3.11 in. Dia, ±4° Fine Adjustment 
  UTR80SA UTR Precision Rotation Stage, Aperture, Low Profile, 3.11 in. Dia, ±4° Fine Adjustment 
  UTR120 UTR Precision Rotation Stage, 4.70 in. Dia, ±4° Fine Adjustment 
  UTR120A UTR Precision Rotation Stage, Aperture, 4.70 in. Dia, ±4° Fine Adjustment 
  UTR160 UTR Precision Rotation Stage, 6.26 in. Dia, ±4° Fine Adjustment 
  UTR160A UTR Precision Rotation Stage, Aperture, 6.26 in. Dia, ±4° Fine Adjustment 


Ordering Information, Metric
 Quantity Model Description Price
  M-UTR46 UTR Precision Rotation Stage, 46mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR46S UTR Precision Rotation Stage, Low Profile, 46mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR46A UTR Precision Rotation Stage, Aperture, 46mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR46SA UTR Precision Rotation Stage, Aperture, Low Profile, 46mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR80 UTR Precision Rotation Stage, 79mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR80S UTR Precision Rotation Stage, Low Profile, 79mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR80A UTR Precision Rotation Stage, Aperture, 79mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR80SA UTR Precision Rotation Stage, Aperture, Low Profile, 79mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR120 UTR Precision Rotation Stage, 119.5mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR120A UTR Precision Rotation Stage, Aperture, 119.5mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR160 UTR Precision Rotation Stage, 159mm Dia, ±4° Fine Adjustment, Metric 
  M-UTR160A UTR Precision Rotation Stage, Aperture, 159mm Dia, ±4° Fine Adjustment, Metric 

Please order M-PBN series base plates separately. Mounting bridles are included with each UTR stage. For Vacuum Compatible versions (50% price premium at time of order), append “V6” to the part no., e.g., UTR46SAV6. Please see Introduction to Positioning Equipment for details.

Adaptors for Mounting UTR Stages Beneath UMR Stages
 Quantity Model Description Price
  UTR2MR.46N Mounting Adapter, UTR46 & UTR46A to UMR Series, 4mm Clearance 
  UTR2MR.46S Mounting Adapter, UTR46S & UTR46SA to UMR Series, 4mm Clearance 
  UTR2MR.80 Mounting Adapter, UTR80 & UTR80A to UMR Series, 3mm Clearance 
  UTR2MR.120 Mounting Adapter, UTR120 & UTR120A to UMR Series, 3mm Clearance 
  UTR2MR.160 Mounting Adapter, UTR160 & UTR160A to UMR Series, 4mm Clearance 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .