|
|
| UTR-A Series Precision Steel Rotation Stages with Apeture |
|
|
 UTR-A Series Precision Apertured Rotation Stages are available in standard and low profile verisons.
|
- Steel construction, high load capacity
- Lockable 360° coarse/4° fine motion
- Better than 6-arc-second sensitivity
- Available in four different sizes
- Low-profile versions
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model |
Product Description
Versatile UTR Series Precision Rotation Stages are ideal for fine-tuning angular orientation of any component after rotating it to an approximate angle. A center aperture permits convenient mounting and adjustment of rotating components in transmissive applications. Bearings are preloaded into precision-ground, tool steel races for a smooth, accurate trajectory with minimum eccentricity. Disengaging the side-mounted clutch knob permits continuous free rotation of the stage over 360°. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides four degrees of fine adjustment range. Scale markings on the side of the rotation stage and a vernier on the stage body measure angular position with 1 arc min resolution (30 arc min for UTR46A).
Versatile UTR Series Precision Rotation Stages are ideal for fine-tuning angular orientation of any component after rotating it to an approximate angle. A center aperture permits convenient mounting and adjustment of rotating components in transmissive applications. Bearings are preloaded into precision-ground, tool steel races for a smooth, accurate trajectory with minimum eccentricity. Disengaging the side-mounted clutch knob permits continuous free rotation of the stage over 360°. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides four degrees of fine adjustment range. Scale markings on the side of the rotation stage and a vernier on the stage body measure angular position with 1 arc min resolution (30 arc min for UTR46A).
Ordering Information |
| Quantity |
Model |
Description |
Price |
11 Weeks |
UTR46A |
UTR Precision Rotation Stage, Aperture, 1.81 in Dia, ±4° Fine Adjustment |
$625.26 |
11 Weeks |
UTR46SA |
UTR Precision Rotation Stage, Aperture, Low Profile, 1.81 in Dia, ±4° Fine |
$625.26 |
11 Weeks |
UTR80A |
UTR Precision Rotation Stage, Aperture, 3.11 in. Dia, ±4° Fine Adjustment |
$737.46 |
5 Weeks |
UTR80SA |
UTR Precision Rotation Stage, Aperture, Low Profile, 3.11 in. Dia, ±4° Fine |
$737.46 |
5 Weeks |
UTR120A |
UTR Precision Rotation Stage, Aperture, 4.70 in. Dia, ±4° Fine Adjustment |
$1109.00 |
11 Weeks |
UTR160A |
UTR Precision Rotation Stage, Aperture, 6.26 in. Dia, ±4° Fine Adjustment |
$1503.00 |
|
Ordering Information, Metric |
| Quantity |
Model |
Description |
Price |
11 Weeks |
M-UTR46A |
UTR Precision Rotation Stage, Aperture, 46mm Dia, ±4° Fine Adjustment, Metric |
$625.26 |
11 Weeks |
M-UTR46SA |
UTR Precision Rotation Stage, Aperture, Low Profile, 46mm Dia, ±4° Fine, Metric |
$625.26 |
13 Weeks |
M-UTR80A |
UTR Precision Rotation Stage, Aperture, 79mm Dia, ±4° Fine Adjustment, Metric |
$737.46 |
Available Today |
M-UTR80SA |
UTR Precision Rotation Stage, Aperture, Low Profile, 79mm Dia, ±4° Fine, Metric |
$737.46 |
13 Weeks |
M-UTR120A |
UTR Precision Rotation Stage, Aperture, 119.5mm Dia, ±4° Fine Adjustment, Metric |
$1109.00 |
2 Weeks |
M-UTR160A |
UTR Precision Rotation Stage, Aperture, 159mm Dia, ±4° Fine Adjustment, Metric |
$1503.00 |
|
| Please order M-PBN series base plates separately. Mounting bridles are included with each UTR stage. For Vacuum Compatible versions (50% price premium at time of order), append V6 to the part no., e.g., UTR46SAV6. Please see Introduction to Positioning Equipment for details. |
Adaptors for Mounting UTR Stages Beneath UMR Stages |
| Quantity |
Model |
Description |
Price |
5 Weeks |
UTR2MR.46N |
Mounting Adapter, UTR46 & UTR46A to UMR Series, 4mm Clearance |
$56.71 |
4 Weeks |
UTR2MR.46S |
Mounting Adapter, UTR46S & UTR46SA to UMR Series, 4mm Clearance |
$56.71 |
Available Today |
UTR2MR.80 |
Mounting Adapter, UTR80 & UTR80A to UMR Series, 3mm Clearance |
$72.11 |
5 Weeks |
UTR2MR.120 |
Mounting Adapter, UTR120 & UTR120A to UMR Series, 3mm Clearance |
$128.52 |
Available Today |
UTR2MR.160 |
Mounting Adapter, UTR160 & UTR160A to UMR Series, 4mm Clearance |
$160.14 |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|