|  
   
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Motion Outlet
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    Piezo Motor Driven Products
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motion Outlet > UTM Series Mid-Range Travel Steel Linear Stages

UTM Series Mid-Range Travel Steel Linear Stages
UTM Series Mid-Range Travel Steel Linear Stages

  • All-steel construction offers high stiffness and thermal stability with up to 150 mm travel range
  • Multiple motor and feedback configurations allow exact matching to your application
  • Backlash compensated lead screw with reduction gear provides 0.1 mm resolution with high position stability
  • Vacuum compatible versions up to 10-6 Torr

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
The UTM Series linear stages feature an all-steel construction with preloaded linear ball bearing slides to provide high stiffness and thermal stability in a space-saving format. A large variety of DC, stepper, and manual drives, all available with different resolutions, allow selection of a stage that exactly meets your application.
Smooth motion is provided by a diamond-corrected lead screw and a matched, precision lapped nut to ensure high position stability with high vertical load capacity. The nut design includes anti-backlash preloading and a sophisticated decoupling system that prevents lead screw eccentricity errors from affecting stage movement.
All UTM stages include a center home position switch,supplemented by an index pulse signal from the encoder for precise origin location. The home position may also be set to either end of the stage’s travel via an external switch on the stage body.


Ordering Information
 Quantity Model Description Outlet Price Original Price
  M-UTM25CC.1 Mid-Range Travel Steel Linear Stages, DC Motor, 0.1µm Resolution, 25mm Travel  $3475.00
  M-UTM50CC1HL Mid-Range Travel Steel Linear Stages, DC Motor, 1µm Resolution, 50mm Travel  $3260.00
  M-UTM50PP1HL Mid-Range Travel Steel Linear Stages, Stepper Motor, 1µm Resolution, 50mm Travel  $3150.00
  M-UTM150CC.1 Mid-Range Travel Steel Linear Stages, DC Motor, 0.1µm Resolution, 150mm Travel  $4240.00

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .