The URB100CC rotation stage is based on the popular URS series, but features a belt drive instead of a worm gear. The belt drive provides significantly higher rotation speeds of up to 720°/s without sacrificing life. Typical applications are LIDAR, 3D imaging, or film thickness measurements of semiconductor wafers. Common to these applications are fast moves over larger angles or continuous rotation at very high duty cycles, with high precision requirements related to wobble, angular repeatability, and speed stability.
Like the URS series, the URB100CC features a proprietary 4pt contact ball bearing. The unique, 2-piece design provides exceptional stiffness and high reliability while minimizing wobble and eccentricity. The enhanced low-profile package supplies easy top down mounting options and is mechanically compatible with the ILS series of linear stages (note, the motor protrudes below the lower surface of the stage).
Position feedback is provided by a motor mounted 2000pt rotary encoder. To minimize the effects of drive hysteresis affecting repeatability, positions should be always approached from the same direction of motion.
Design Details
| Base Material |
Hardened steel with aluminum body |
| Bearings |
Large diameter 4pt contact ball bearing |
| Drive Mechanism |
Belt drive with 18:1 reduction ratio |
| Feedback |
Motor mounted rotary encoder, 2,000 cts/rev, with index pulse |
| Limit Switches |
Two independently adjustable optical limit switches, enabled/disabled by an external switch |
| Origin |
Optical, fixed at position 0°, 0.015° typical repeatability |
| Motor |
DC Servo |
| Cable Length (m) |
3 ( included) |
Specifications
|
|
URB100CC
|
| Travel Range (°) |
360 continuous1 |
| Minimum Incremental Motion (°) |
0.02 |
| Uni-directional Repeatability, Guaranteed2, 3 (°) |
0.015 |
| Bi-directional Repeatability, Guaranteed3 (°) |
0.165 or ± 0.0825 |
| Absolute Accuracy, Guaranteed3 (°) |
0.2 ° or ± 0.1 |
| Maximum Speed (°/s) |
720 |
| Maximum Acceleration (°/s2) |
1300 (with 0.025 kg.m2 inertia) |
| Maximum Torque (Mz) (Nm) |
0,6 |
| Wobble, Guaranteed3 (µrad) |
50 or ± 25 |
| Eccentricity, Guaranteed3 (µm) |
3 or ± 1.5 |
| MTBF |
20,000 h at 25% load and with a 30% duty cycle |
1 With disabled limit switches
2 To minimize drive chain hysteresis affecting repeatability, Newport recommends always approaching positions from the same direction of motion
3 Shown are peak to peak, guaranteed specifications or ± half the value as sometimes shown. For the definition of typical specifications which are about 2X better than the guaranteed values, see
Motion Control Metrology Primer.
For the definition of specifications see
Motion Basics and Standards.
Load Characteristics
|
|
URB100CC
|
| Cz, Normal centered load capacity (N) |
100 |
| a, Construction parameter (mm) |
35 |
| kα, Transversal compliance (µrad/Nm) |
10 |
| Mz, Maximum Torque (Nm) |
+/- 0.6 |
| Jz, Maximum Inertia (kg.m2) |
0.025 |
| Q, Off-center load |
Q ≤ Cz / (1 + D/a) |
| D, Cantilever distance in mm |
Dimensions in inches (millimeters)
MODEL URB100CC
XPS Series
|
Model |
Description |
| XPS-C2
|
2-axis Universal Controller/Driver, ethernet |
| XPS-C4
|
4-axis Universal Controller/Driver, ethernet |
| XPS-C6
|
6-axis Universal Controller/Driver, ethernet |
| XPS-C8
|
8-axis Universal Controller/Driver, ethernet |
| XPS-DRV01
|
PWM drive module for DC brush and stepper motors, 3A/48V max. |
Note: XPS-DRV01 is required for each axis with URB100CC
ESP301 Series
|
Model |
Description |
| ESP301-1G
|
ESP301 Motor Controller/Driver, 1 axis, w/ GPIB and USB |
| ESP301-1N
|
ESP301 Motor Controller/Driver, 1 axis, USB |
| ESP301-2G
|
ESP301 Motor Controller/Driver, 2 axis, w/ GPIB and USB |
| ESP301-2N
|
ESP301 Motor Controller/Driver, 2 axis, USB |
| ESP301-3G
|
ESP301 Motor Controller/Driver, 3 axis, w/ GPIB and USB |
| ESP301-3N
|
ESP301 Motor Controller/Driver, 3 axis, USB |
SMC Series
|
Model |
Description |
| SMC100CC
|
Single-axis DC motor controller/driver |
Note: Refer to SMC series product page for power supply and available cable accessories