|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
    Detectors, Others
    Laser Diode Control
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Photonics Outlet > UPM Series Ultrashort Pulse Measurement System

UPM Series Ultrashort Pulse Measurement System
UPM Series Ultrashort Pulse Measurement System

  • No assumptions
  • No alignment
  • Easy to use
  • High sensitivity
  • Real-time operation
  • Limited 90 days warranty

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
Newport’s UPM Series Ultrashort Laser Pulse Measurement Device is able to completely characterize the pulse, yet maintains experimental simplicity as opposed to the traditional autocorrelator. It also yields the most complete measurement technique of ultrashort laser pulses ever. The Newport UPM device operates alignment-free, requires only a few simple optical elements, and features an operating range that includes that of most ultrafast Ti:Sapphire and solid-state lasers and amplifiers.
Unlike other pulse-measurement devices, Newport’s UPM is very easy to use. It comes pre-aligned, and aligning your beam into it is easy. Simply set the switch for the UPM to measure the beam spatial profile, connect the camera output to a video monitor or frame-grabber, send a fraction of your beam into it, and walk your beam to the center of the camera. Then switch to the temporal mode and the UPM is already generating Frequency-Resolved Optical Gating (FROG) traces of pulses!
The UPM Series yields the pulse intensity and phase vs. time, spectrum and spectral phase with great accuracy and reliability, making no assumptions about the pulse. The UPM device will not become misaligned for the simple reason that there are no alignment knobs to turn! And it's very tolerant to small displacements ...


Ordering Information
 Quantity Model Description Discounted Price
  UPM-8-50 Ultrashort Laser Pulse Measurement Device, 50 - 500 fs Range, 800 nm 
  UPM-SP-1-PCI Mesa Photonics VideoFROG with PCI Frame Grabber 
  UPM-SP-2 Femtosoft QuickFROG with USB 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .