UMR Series Precision Double-Row Ball Bearing Linear Stages
  • Low-profile design
  • Steel construction for high stability and rigidity
  • Double-row ball bearings for higher load capacity (except UMR12)
  • Angular deviation better than 100–200 µrad
  • Threaded micrometer mounting
Share This Page
DescriptionSpecifications Models Catalog PDF
UMR8.25 (Order actuators separately)

UMR Series Precision Double-Row Ball Bearing Linear Stages feature steel construction for high stability and rigidity. The ball bearings and precision-ground bearing surfaces provide exceptional linear travel, with angular deviation better than 100-200 µrad. UMR3, UMR5, and URM8 Series Stages have double-row ball bearings making them an excellent choice for carrying high loads. UMR12 Series Stages contain a single row of ball bearings. In all UMR Stages, the moving carriage is preloaded by two springs to ensure constant micrometer contact for smooth, backlash-free motion.

Four stage sizes, each available in several travel ranges, allow you to closely match both your physical requirements and performance requirements. UMR5, UMR8, and UMR12 have aperture versions available with a clear hole through the carrier and stage body. Apertures are very useful for the positioning of optics, fiber optics, or cabled devices.

Multiple drive options cover the range of precision positioning. Standard BM Series Micrometers provide 1 µm sensitivity, while DM Series Differential Micrometers offer 0.1 µm. For coarse motion with position locking, a fixed positioning kit replaces the micrometer with two opposing adjustment screws and lock nuts. An optional carriage locking kit includes a screw that mounts in the stage body opposite the micrometer. Motorized actuators can be added for precision motion control.

Generous hole patterns allow great flexibility in component placement on the stage mounting surface. Two stages can be easily stacked in an XY configuration and mounted to a table or breadboard (M-PBN Mounting Base required, except UMR8 and UMR12). Multi-axis stage configurations are easily assembled using EQ Series Angle Brackets. UMR Stages are compatible with UTR and URM Rotation Stages, BGM Goniometers, and SL Series Mirror Mounts.

Related Products


M-UMR12.4A, M-UMR5.16A, M-UMR5.25A, M-UMR8.25A, and M-UMR8.51
UMR stages are available with clear apertures for demanding applications. Actuators sold separately.


UMR3.5


UMR5.16


UMR5.25


UMR8.25


UMR8.51


UMR12.40


UMR12.63


UMR12.80


Whatever size you need, Newport has a stage for your application.


Two UMR5.25 stages with a UTR rotation stage.


Two UMR stages with an SL optical mount.