|
|
| ULTIMA® Series Precision Kinematic Optical Mounts |
|
|
(from left to right) U400-AC2K, U300-AC2K, U200-AC2K, U100-AC2K
|
-
Minimizes mount-induced wavefront distortion- Spring-loaded pawls gently clamp optics in the mount
- Thick plates and extra-stiff springs for long-term stability
- Quick-change actuators
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Downloads
Catalog PDF
3-D Model
|
Product Description
ULTIMA® Precision Kinematic Optical Mounts minimize mount-induced wavefront distortion. Side set screw mounting, found in most optical mounts, is fine for many applications but our tests have shown that this technique induces wavefront distortion in the optic if the set screw is tightened a little too much. ULTIMA-AC optical mounts use spring-loaded pawls to gently, but securely, hold high precision optics from the back against three points on the front plate of the mount. Wavefront distortion in the optic is minimized because the forces acting on the optic are axial, instead of radial and are more distributed. For applications requiring secure mounting, the pawls can be tightened further, compressing the springs, and clamping the optic between the three points on the front plate and the pawls.
ULTIMA® Precision Kinematic Optical Mounts minimize mount-induced wavefront distortion. Side set screw mounting, found in most optical mounts, is fine for many applications but our tests have shown that this technique induces wavefront distortion in the optic if the set screw is tightened a little too much. ULTIMA-AC optical mounts use spring-loaded pawls to gently, but securely, hold high precision optics from the back against three points on the front plate of the mount. Wavefront distortion in the optic is minimized because the forces acting on the optic are axial, instead of radial and are more distributed. For applications requiring secure mounting, the pawls can be tightened further, compressing the springs, and clamping the optic between the three points on the front plate and the pawls.
| |
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 1 Inch (25.4mm) Diameter ULTIMA Optical Mounts | | | U100-AC | ULTIMA® Precision Kinematic Optical Mount, 25.4mm, Aperture Base | | | | U100-AC2K | ULTIMA® Precision Kinematic Optical Mount, 25.4mm, 2 Actuators, Knob, ±5° | | | | U100-AC3K | ULTIMA® Precision Kinematic Optical Mount, 25.4mm, 3 Actuators, Knob, ±5° | | | | 2 Inch (50.8mm) Diameter ULTIMA Optical Mounts | | | U200-AC | ULTIMA® Precision Kinematic Optical Mount, 50.8mm, Aperture Base | | | | U200-AC2K | ULTIMA® Precision Kinematic Optical Mount, 50.8mm, 2 Actuators, Knob, ±5° | | | | U200-AC3K | ULTIMA® Precision Kinematic Optical Mount, 50.8mm, 3 Actuators, Knob, ±5° | | | | 3 Inch (76.2mm) Diameter ULTIMA Optical Mounts | | | U300-AC | ULTIMA® Precision Kinematic Optical Mount, 76.2mm, Aperture Base | | | | U300-AC2K | ULTIMA® Precision Kinematic Optical Mount, 76.2mm, 2 Actuators, Knob, ±5° | | | | U300-AC3K | ULTIMA® Precision Kinematic Optical Mount, 76.2mm, 3 Actuators, Knob, ±5° | | | | 4 Inch (101.6mm) Diameter ULTIMA Optical Mounts | | | U400-AC | ULTIMA® Precision Kinematic Optical Mount, 101.6mm, Aperture Base | | | | U400-AC2K | ULTIMA® Precision Kinematic Optical Mount, 101.6mm, 2 Actuators, Knob, ±5° | | | | U400-AC3K | ULTIMA® Precision Kinematic Optical Mount, 101.6mm, 3 Actuators, Knob, ±5° | |
| | Note: 5 and 6 in. (127 and 152.4 mm) aperture versions available on special request. | |
|
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|