|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > ULTIMA® Series Optic Mounting Adaptors and Accessories

ULTIMA® Series Optic Mounting Adaptors and Accessories
ULTIMA® Series Optic Mounting Adaptors and Accessories


Product DescriptionDrawingsDownloadsCatalog PDF3-D Model
Product Description
PS-45-ULT (M-PS-45-ULT): These adaptors allow the U100-A Series mounts to be pedestal-mounted at a fixed 45-degree angle.
UPA.5, UPA.75, UPA1, UPA2: These optic adaptors provide a convenient and stable method to hold mirrors from 0.5 to 2 in. (12.7 to 50.8 mm) diameter on the U50-P, U100-P, or U200-P. The optic and adaptor can easily be removed and replaced with minimal realignment.
UPA1-.5, UPA1-.75, UPA2-1: These adaptors allow the use of smaller diameter optics in a U100-A or U200-A.
UPA-OM: The Objective Mount inserts into U100-A aperture mounts and provides a 0.800-36 (M20.25) RMS thread for mounting microscope objectives and other RMS-threaded components.
UPATO: The Thin Optic Holder inserts into U100-A aperture mounts and provides a secure method of mounting thin 1 in. (25.4 mm) diameter optics.
UPA-PUZ.5, UPA-PUZ1: Offset Gimbal Adaptors insert into U50-A and U100-A aperture mounts and provide gimbal motion (tilt without translation) by adjusting two adjacent actuators. This is accomplished by placing the center of the optic in the corner, at the intersection of the actuator axes.
UPA-PUZ2: The Platform Adaptor inserts into a U100-A aperture mount to convert it to a platform mount.
UPA-45D.5, UPA-45D1: 45° Mirror Holders allow 0.5 or 1 in. (12.7 or 25.4 mm) diameter mirrors to be mounted ...



Ordering Information
 Quantity  Model  Description  Price  Special Offer
   U50 Accessories(1)  
 
Available Today
 UPA-PUZ.5  Offset Gimbal Adaptor  
$46.41
 
 
Available Today
 UPA-45D.5  0.5 in. (12.7 mm) 45° Mirror Holder  
$29.99
 
 
Available Today
 UPA-CH.5  0.5 in. (12.7 mm) Cube Beamsplitter Holder  
$46.41
 
 
Available Today
 UPA-PA.5  Horizontal Adaptor  
$13.46
 
   U100 Accessories(2)  
 
Available Today
 UPA.5  Mirror Holder, 12.7mm Diameter  
$12.44
 
 
Available Today
 UPA.75  Mirror Holder, 19.05mm Diameter  
$12.44
 
 
Available Today
 UPA1  Mirror Holder, 25.4mm Diameter, For Ultima/Performa  
$12.44
 
 
Available Today
 UPA1-.5  Mirror Mount Adapter, 25.4mm to 12.7mm Diameter, For Ultima  
$19.99
 
 
Available Today
 UPA1-.75  Mirror Mount Adapter, 25.4mm to 19.05mm Diameter, For Ultima  
$25.81
 
 
Available Today
 UPATO  1 in. (25.4 mm) Thin Optics Holder  
$30.91
 
 
Available Today
 UPA-PUZ1  Offset Gimbal Adaptor  
$43.35
 
 
Available Today
 UPA-PUZ2  Platform Adaptor  
$34.07
 
 
Available Today
 UPA-OM  Objective Lens Mount, RMS Thread  
$29.89
 
 
Available Today
 UPA-45D1  1 in. (25.4 mm) 45° Mirror Holder  
$39.99
 
 
Available Today
 UPA-CH1  1 in. (25.4 mm) Cube Beamsplitter Holder  
$60.79
 
 
Available Today
 UPA-A1  Spacer Adaptor for UPA-45D1 and UPA-CH1  
$30.91
 
 
14 Weeks
 UPA-RM1A  1 in. (25.4 mm) Polarizer Rotation Mount  
$49.50
 
 
Available Today
 UPA-PA1  Horizontal Adaptor  
$15.50
 
 
Available Today
 KD.75  Large Actuator Knob, for U100-U300 Series  
$6.99
 
 
Available Today
 KD.37  Small Actuator Knob, for U50 Series  
$5.99
 
 
Available Today
 PS-45-ULT  45-degree Pedestal Adaptor for U100-A Series Ultima Mount, 8-32 Thread  
$19.99
 
 
3 Weeks
 M-PS-45-ULT  45-degree Pedestal Adaptor for U100-A Series Ultima Mount, M4 Thread, Metric  
$19.99
 
   U200 Accessories  
 
Available Today
 UPA2  Mirror Holder, 50.8mm Diameter, For Ultima/Performa  
$19.99
 
 
Available Today
 UPA2-1  Mirror Mount Adapter, 50.8mm to 25.4mm Diameter, For Ultima  
$26.83
 
 
Available Today
 UPA-PA2  Horizontal Adaptor  
$19.58
 

1) These accessories can be used in the U100-A if used in conjunction with UPA1-.5

2) These accessories can be used in the U200-A if used in conjunction with UPA2-1


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .