|
|
| ULTIMA® Series Kinematic Optical Mounts |
|
|
(left to right) U100-A, U200-A, U50-A, and U300-A Series
|
-
Patented Clear Quadrant Design- Precision quick-change 100 or 127 TPI actuators
- Mounts and adaptors for a large variety of optic sizes
- Platform mounts for prism, cube beamsplitter, or custom optics mounting
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Downloads
Catalog PDF
3-D Model
|
Product Description
ULTIMA® Kinematic Optical Mounts are designed for demanding research, development, and industrial OEM applications requiring a stable optical positioner. They are available in aperture versions for 0.5, 1.0, 1.18, 2.0, and 3.0 in. (12.7, 25.4, 30.0, 50.8, and 76.2 mm) diameter optics, as well as platform versions in 0.5, 1.0, and 2.0 in. (12.7, 25.4, and 50.8 mm) sizes for holding mounted mirrors, prisms, or cube beamsplitters. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic. Actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators.
ULTIMA® Kinematic Optical Mounts are designed for demanding research, development, and industrial OEM applications requiring a stable optical positioner. They are available in aperture versions for 0.5, 1.0, 1.18, 2.0, and 3.0 in. (12.7, 25.4, 30.0, 50.8, and 76.2 mm) diameter optics, as well as platform versions in 0.5, 1.0, and 2.0 in. (12.7, 25.4, and 50.8 mm) sizes for holding mounted mirrors, prisms, or cube beamsplitters. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic. Actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators.
| |
|
|
|
|
|
1/2 Inch (12.7mm) Diameter Ultima Optical Mount Ordering Information | | Quantity | Model | Description | Price | | | Aperture Base Optical Mounts | | | U50-A | Ultima Kinematic Mount, 12.7mm, 3 Actuators, 80 TPI Hex, Clear, ±5° | | | | U50-A1 | Ultima Kinematic Mount, 12.7mm, 3 Actuators, 100 TPI Hex, Clear, ±5° | | | | U50-AL | Ultima Kinematic Mount, 12.7mm, 3 Locking Actuators, 80 TPI Hex, Clear, ±5° | | | | U50-AL1 | Ultima Kinematic Mount, 12.7mm, 3 Locking Actuators, 100 TPI Hex, Clear, ±5° | | | | Platform Base Optical Mounts | | | U50-P | Ultima Kinematic Platform Mount, 12.7mm, 3 Actuators, 80 TPI Hex, ±5° | | | | U50-P1 | Ultima Kinematic Platform Mount, 12.7mm, 3 Actuators, 100 TPI Hex, ±5° | | | | U50-PL | Ultima Kinematic Platform Mount, 12.7mm, 3 Locking Actuators, 80 TPI Hex, ±5° | | | | U50-PL1 | Ultima Kinematic Platform Mount, 12.7mm, 3 Locking Actuators, 100 TPI Hex, ±5° | |
| 1 Inch (25.4mm) Diameter Ultima Optical Mount Ordering Information | | Quantity | Model | Description | Price | | | Aperture Base Optical Mounts | | | U100-A | Ultima Kinematic Mount, 25.4mm, Aperture Base, Clear Quadrant | | | | U100-A-LH | Ultima Kinematic Mount, 25.4mm, Aperture Base, Clear Quadrant, Left Handed | | | | U100-A2K | Ultima Kinematic Mount, 25.4mm, 2 Locking Actuators, Knob, Clear, ±7° | | | | U100-A-LH-2K | Ultima Kinematic Mount, 25.4mm, 2 Locking Actuators, Knob, Clear, ±7°, Left Handed | | | | U100-A2K-NL | Ultima Kinematic Mount, 25.4mm, 2 Actuators, Knob, Clear, ±7° | | | | U100-A2H | Ultima Kinematic Mount, 25.4mm, 2 Locking Actuators, Hex, Clear, ±7° | | | | U100-A-LH-2H | Ultima Kinematic Mount, 25.4mm, 2 Locking Actuators, Hex, Clear, ±7°, Left Handed | | | | U100-A2H-NL | Ultima Kinematic Mount, 25.4mm, 2 Actuators, Hex, Clear, ±7° | | | | U100-A3K | Ultima Kinematic Mount, 25.4mm, 3 Locking Actuators, Knob, Clear, ±7° | | | | U100-A-LH-3K | Ultima Kinematic Mount, 25.4mm, 3 Locking Actuators, Knob, Clear, ±7°, Left Handed | | | | U100-A3K-NL | Ultima Kinematic Mount, 25.4mm, 3 Actuators, Knob, Clear, ±7° | | | | U100-A3H | Ultima Kinematic Mount, 25.4mm, 3 Locking Actuators, Hex, Clear, ±7° | | | | U100-A-LH-3H | Ultima Kinematic Mount, 25.4mm, 3 Locking Actuators, Hex, Clear, ±7°, Left Handed | | | | U100-A3H-NL | Ultima Kinematic Mount, 25.4mm, 3 Actuators, Hex, Clear, ±7° | | | | Platform Base Optical Mounts | | | U100-P | Ultima Kinematic Mount, 25.4mm, Platform Base | | | | U100-P2K | Ultima Kinematic Platform Mount, 25.4mm, 2 Locking Actuators, Knob, ±7° | | | | U100-P2K-NL | Ultima Kinematic Platform Mount, 25.4mm, 2 Actuators, Knob, ±7° | | | | U100-P2H | Ultima Kinematic Platform Mount, 25.4mm, 2 Locking Actuators, Hex, ±7° | | | | U100-P3K | Ultima Kinematic Platform Mount, 25.4mm, 3 Locking Actuators, Knob, ±7° | | | | U100-P3K-NL | Ultima Kinematic Platform Mount, 25.4mm, 3 Actuators, Knob, ±7° | | | | U100-P3H | Ultima Kinematic Platform Mount, 25.4mm, 3 Locking Actuators, Hex, ±7° | |
| 30mm Diameter Ultima Optical Mount Ordering Information | | Quantity | Model | Description | Price | | | U100-A-30 | Ultima Kinematic Mount, 30mm, Aperture Base, Clear Quadrant | |
| 2 Inch (50.8mm) Diameter Ultima Optical Mount Ordering Information | | Quantity | Model | Description | Price | | | Aperture Base Optical Mounts | | | U200-A | Ultima Kinematic Mount, 50.8mm, Aperture Base, Clear Quadrant | | | | U200-A-LH | Ultima Kinematic Mount, 50.8mm, Aperture Base, Clear Quadrant, Left Handed | | | | U200-A2K | Ultima Kinematic Mount, 50.8mm, 2 Locking Actuators, Knob, Clear, ±5° | | | | U200-A2K-NL | Ultima Kinematic Mount, 50.8mm, 2 Actuators, Knob, Clear, ±5° | | | | U200-A2H | Ultima Kinematic Mount, 50.8mm, 2 Locking Actuators, Hex, Clear, ±5° | | | | U200-A3K | Ultima Kinematic Mount, 50.8mm, 3 Locking Actuators, Knob, Clear, ±5° | | | | U200-A3K-NL | Ultima Kinematic Mount, 50.8mm, 3 Actuators, Knob, Clear, ±5° | | | | U200-A3H | Ultima Kinematic Mount, 50.8mm, 3 Locking Actuators, Hex, Clear, ±5° | | | | Platform Base Optical Mounts | | | U200-P | Ultima Kinematic Mount, 50.8mm, Platform Base | | | | U200-P2K | Ultima Kinematic Platform Mount, 50.8mm, 2 Locking Actuators, Knob, ±5° | | | | U200-P2H | Ultima Kinematic Platform Mount, 50.8mm, 2 Locking Actuators, Hex, ±5° | | | | U200-P3K | Ultima Kinematic Platform Mount, 50.8mm, 3 Locking Actuators, Knob, ±5° | | | | U200-P3H | Ultima Kinematic Platform Mount, 50.8mm, 3 Locking Actuators, Hex, ±5° | |
| 3 Inch (76.2mm) Diameter Ultima Optical Mount Ordering Information | | Quantity | Model | Description | Price | | | U300-A | Ultima Kinematic Mount, 76.2mm, Aperture Base, Clear Quadrant | | | | U300-A2K | Ultima Kinematic Mount, 76.2mm, 2 Locking Actuators, Knob, Clear, ±3.5° | | | | U300-A3K | Ultima Kinematic Mount, 76.2mm, 3 Locking Actuators, Knob, Clear, ±3.5° | |
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Note: U50 models are supplied with precision 8-100 (TPI) hex adjustment screws.
Note: U300-A has 3 clearance holes with 0.50 in. (12.7 mm) spacing see Dimension H callout.
1) Nominal width based on AJS100-0.5K-NL adjustment screw. For width with other AJS100 models see Nominal Mount Width with Actuator table. | |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|