|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > ULTIMA® Series Gimbal Optical Mounts

ULTIMA® Series Gimbal Optical Mounts
ULTIMA® Series Gimbal Optical Mounts
(left to right) U100-G2K-NL, U200-G2K-NL and U50-G21

  • Pure tilt, without translation
  • Patented, spherical gimbal design
  • Thick plates and extra-stiff springs for long-term stability
  • Quick-change actuators

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
ULTIMA® Gimbal Optical Mounts have a radically simple way of tilting an optic without translating its surface. Conventional gimbal mounts tend to be large and complex to allow high precision true gimbal motion at the optic surface. As a result, they are usually expensive. The ULTIMA-G has a simple patented design, allowing cost-effective, true gimbal mounts without the usual complexity.
What makes the ULTIMA-G unique? The optic surface is mounted at the center of a sphere. Rotation of the sphere results in pure tilt at the center without the translation found in all kinematic optical mounts. That means your beam will go exactly where you expect, without having to make iterative adjustments of the axes. The optic mounts from the rear so that the optical surface is at the plane of rotation, regardless of the optic thickness.


Ordering Information
 Quantity Model Description Price
  U50-G ULTIMA® Gimbal Optical Mount, 12.7mm, 2 Locking Actuators, 80 TPI, Hex, ±5° 
  U50-G21 ULTIMA® Gimbal Optical Mount, 12.7mm, 2 Locking Actuators, 100 TPI, Hex, ±5° 
  U100-G ULTIMA® Gimbal Optical Mount, 25.4mm Aperture Base 
  U100-G2K ULTIMA® Gimbal Optical Mount, 25.4mm, 2 Locking Actuators, Knob, ±5° 
  U100-G2K-NL ULTIMA® Gimbal Optical Mount, 25.4mm, 2 Actuators, Knob, ±5° 
  U100-G2H ULTIMA® Gimbal Optical Mount, 25.4mm, 2 Actuators, Hex, ±5° 
  U200-G ULTIMA® Gimbal Optical Mount, 50.8mm Aperture Base 
  U200-G2K ULTIMA® Gimbal Optical Mount, 50.8mm, 2 Locking Actuators, Knob, ±4° 
  U200-G2K-NL ULTIMA® Gimbal Optical Mount, 50.8mm, 2 Actuators, Knob, ±4° 
  U200-G2H ULTIMA® Gimbal Optical Mount, 50.8mm, 2 Actuators, Hex, ±4° 

1) Typical, based on 1° rotation of actuator screw.

U.S. Patents 6,189,580 and 6,016,230

This product was conceived by Armen Yu Dallakian, Moscow, Russia.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .