|
|
| ULTIMA® Series Corner Gimbal Optical Mounts |
|
|
U100-ACG shown with AJS100-0.5K-NL actuators.
|
-
Gimbal movement with kinematic stability- Position optics in tight locations
- Patented Clear Quadrant Design
- Thick plates and extra-stiff springs for long-term stability
- Precision 100 or 127 TPI adjustment screws
- Large choice of precision actuators
- English or metric compatible
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
ULTIMA® Corner Gimbal Optical Mounts can tilt an optic without translating its surface by adjusting two adjacent actuators. Placing the center of the optic in the corner, at the intersection of the actuator axes, and adjusting two adjacent actuators an equal amount, results in gimbal-like motion. Adjust one actuator at a time and the mount acts as a standard kinematic optical mount. Adjust all three actuators to translate the optic. The optic mounts from the rear so that the optical surface is at the plane of rotation, regardless of the optic thickness.
ULTIMA® Corner Gimbal Optical Mounts can tilt an optic without translating its surface by adjusting two adjacent actuators. Placing the center of the optic in the corner, at the intersection of the actuator axes, and adjusting two adjacent actuators an equal amount, results in gimbal-like motion. Adjust one actuator at a time and the mount acts as a standard kinematic optical mount. Adjust all three actuators to translate the optic. The optic mounts from the rear so that the optical surface is at the plane of rotation, regardless of the optic thickness.
| |
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | U100-ACG | ULTIMA® Corner Gimbal Optical Mount, 25.4mm, Aperture Base, Clear Quadrant | | | | U100-ACG-2K-NL | ULTIMA® Corner Gimbal Optical Mount, 25.4mm, 2 Actuators, Knob, Clear, ±5° | | | | U100-ACG-3K-NL | ULTIMA® Corner Gimbal Optical Mount, 25.4mm, 3 Actuators, Knob, Clear, ±5° | |
| |
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|