| High Precision Adjustments Screws |
| AJS100-0.5K-NL
|
100 TPI |
KD.75 Knob |
No Lock |
0.50 (13.0) |
0.7 |
14°/0.38 (9.7) |
9°/0.38 (9.7) |
7°/0.38 (9.7) |
| AJS100-0.5K
|
100 TPI |
KD.75 Knob |
Side Lock |
0.50 (13.0) |
0.7 |
14°/0.38 (9.7) |
9°/0.38 (9.7) |
7°/0.38 (9.7) |
| AJS100-0.5H-NL
|
100 TPI |
Hex |
No Lock |
0.50 (13.0) |
0.7 |
14°/0.38 (9.7) |
9°/0.38 (9.7) |
7°/0.38 (9.7) |
| AJS100-0.5H
|
100 TPI |
Hex |
End Lock |
0.50 (13.0) |
0.7 |
14°/0.38 (9.7) |
9°/0.38 (9.7) |
7°/0.38 (9.7) |
| AJS100-0.5
|
100 TPI |
Knob |
Side Lock |
0.50 (13.0) |
0.7 |
14°/0.38 (9.7) |
9°/0.38 (9.7) |
7°/0.38 (9.7) |
| AJS100-02H
|
100 TPI |
Hex |
End Lock |
0.25 (6.0) |
0.7 |
5°/0.15 (3.8) |
4°/0.15 (3.8) |
2.7°/0.15 (3.8) |
| AJS127-0.5
|
127 TPI |
Knob |
Side Lock |
0.50 (13.0) |
0.6 |
14°/0.40 (10.2) |
10°/0.40 (10.2) |
7.8°/0.40 (10.2) |
| AJS127-02H
|
127 TPI |
Hex |
End Lock |
0.25 (6.0) |
0.6 |
5°/0.15 (3.8) |
4°/0.15 (3.8) |
2.7°/0.15 (3.8) |
| Micrometers |
| SM-06
|
Vernier Micrometer, 6mm Travel, 9 lb Load Capacity |
Knob |
|
0.25 (6.0) |
1.0 |
9°/0.25 (6.4) |
6°/0.25 (6.4) |
4.8°/0.25 (6.4) |
| HR-6
|
High-Resolution Micrometer, 0.5µm Sensitivity, 6mm Travel |
Knob |
Side Lock |
0.25 (6.0) |
0.5 |
9°/0.25 (6.4) |
6°/0.25 (6.4) |
4.8°/0.25 (6.4) |
| DM-6L
|
Differential Micrometer, Lockable, 6.0mm Coarse, 0.2mm Fine, 11.2 lb Capacity |
Knob |
Side Lock |
0.25 (6.0) |
|
9°/0.25 (6.4) |
6°/0.25 (6.4) |
4.8°/0.25 (6.4) |
| SM-13
|
Vernier Micrometer, 13mm Travel, 9 lb Load Capacity |
Knob |
|
0.50 (13.0) |
1.0 |
14°/0.37 (9.4) |
10°/0.37 (9.4) |
7°/0.37 (9.4) |
| HR-13
|
High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel |
Knob |
Side Lock |
0.50 (13.0) |
0.5 |
14°/0.37 (9.4) |
10°/0.37 (9.4) |
7°/0.37 (9.4) |
| DM-13L
|
Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Capacity |
Knob |
Side Lock |
0.50 (13.0) |
|
14°/0.37 (9.4) |
10°/0.37 (9.4) |
7°/0.37 (9.4) |
| Motorized Actuators |