Product Description
Our popular AJS Series Adjustment Screws provide exceptionally smooth, repeatable adjustment for ULTIMA® optical mounts. High precision 100 or 127 TPI rolled stainless steel threads are mated with an aluminum-bronze collet. This combination of materials is a superior match for stictionless movement and long life. Our patented thread pitch lock securely locks the adjustment screw with just a simple turn of a set screw, without influencing the position of the front plate of the mount. Two versions are available, one with the set screw on the end next to the drive screw and a second with the set screw on the side for easier access when used with a knob or in an optical system.
Our popular AJS Series Adjustment Screws provide exceptionally smooth, repeatable adjustment for ULTIMA® optical mounts. High precision 100 or 127 TPI rolled stainless steel threads are mated with an aluminum-bronze collet. This combination of materials is a superior match for stictionless movement and long life. Our patented thread pitch lock securely locks the adjustment screw with just a simple turn of a set screw, without influencing the position of the front plate of the mount. Two versions are available, one with the set screw on the end next to the drive screw and a second with the set screw on the side for easier access when used with a knob or in an optical system.
Ordering Information |
Actuators |
| Quantity |
Model |
Description |
Price |
| |
High Precision Adjustments Screws |
|
Available Today |
AJS100-0.5K-NL |
AJS High Precision Adjustment Screw, 100 TPI, Large Knob, No Lock, 12.7mm |
$19.99 |
Available Today |
AJS100-0.5K |
AJS High Precision Adjustment Screw, 100 TPI, Large Knob, Side Lock, 12.7mm |
$25.99 |
Available Today |
AJS100-0.5H-NL |
AJS High Precision Adjustment Screw, 100 TPI, Hex, No Lock, 12.7mm |
$19.99 |
Available Today |
AJS100-0.5H |
AJS High Precision Adjustment Screw, 100 TPI, Hex, End Lock, 12.7mm |
$25.99 |
Available Today |
AJS100-0.5 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm |
$24.99 |
Available Today |
AJS100-02H |
AJS High Precision Adjustment Screw, 100 TPI, Hex, End Lock, 6.35mm |
$25.99 |
Available Today |
AJS127-0.5 |
AJS High Precision Adjustment Screw, 127 TPI, Small Knob, Side Lock, 12.7mm |
$39.99 |
Available Today |
AJS127-02H |
AJS High Precision Adjustment Screw, 127 TPI, Hex, End Lock, 6.35mm |
$39.99 |
| |
Micrometers |
|
Available Today |
SM-06 |
Vernier Micrometer, 6mm Travel, 9 lb Load Capacity |
$80.58 |
Available Today |
HR-6 |
High-Resolution Micrometer, 0.5µm Sensitivity, 6mm Travel |
$149.94 |
Available Today |
DM-6L |
Differential Micrometer, Lockable, 6.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$377.40 |
Available Today |
SM-13 |
Vernier Micrometer, 13mm Travel, 9 lb Load Capacity |
$64.99 |
Available Today |
HR-13 |
High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel |
$139.74 |
Available Today |
DM-13L |
Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$471.24 |
| |
Motorized Actuators |
|
| |
Accessories |
|
Available Today |
KD.75 |
Large Actuator Knob |
$6.99 |
Available Today |
KD.37 |
Small Actuator Knob |
$5.99 |
|
1) Angle applies to two actuator versions with pivot bushing at the correct location. Translation applies to three actuator versions. Additional angular range can be achieved by backing the pivot bushing or third actuator out to a minimum position.
2) Sensitivity assumes a 1° rotation of the actuator screw (for manual actuators).
U.S. Patent 6,016,230 |
|