|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > ULTIMA® Series Accessories

ULTIMA® Series Accessories
ULTIMA® Series Accessories


Product Description Drawings Downloads Catalog PDF 3-D Model
Product Description
PS-45-ULT (M-PS-45-ULT): These adaptors allow the U100-A Series mounts to be pedestal-mounted at a fixed 45-degree angle.
UPA.5, UPA.75, UPA1, UPA2: These optic adaptors provide a convenient and stable method to hold mirrors from 0.5 to 2 in. (12.7 to 50.8 mm) diameter on the U50-P, U100-P, or U200-P. The optic and adaptor can easily be removed and replaced with minimal realignment.
UPA1-.5, UPA1-.75, UPA2-1: These adaptors allow the use of smaller diameter optics in a U100-A or U200-A.
UPA-OM: The Objective Mount inserts into U100-A aperture mounts and provides a 0.800-36 (M20.25) RMS thread for mounting microscope objectives and other RMS-threaded components.
UPATO: The Thin Optic Holder inserts into U100-A aperture mounts and provides a secure method of mounting thin 1 in. (25.4 mm) diameter optics.
UPA-PUZ.5, UPA-PUZ1: Offset Gimbal Adaptors insert into U50-A and U100-A aperture mounts and provide gimbal motion (tilt without translation) by adjusting two adjacent actuators. This is accomplished by placing the center of the optic in the corner, at the intersection of the actuator axes.
UPA-PUZ2: The Platform Adaptor inserts into a U100-A aperture mount to convert it to a platform mount.
UPA-45D.5, UPA-45D1: 45° Mirror Holders allow 0.5 or 1 in. (12.7 or 25.4 mm) diameter mirrors to be mounted ...


Ordering Information
 Quantity Model Description Price
  U50 Accessories(1)
  UPA-PUZ.5 Offset Gimbal Adaptor 
  UPA-45D.5 0.5 in. (12.7 mm) 45° Mirror Holder 
  UPA-CH.5 0.5 in. (12.7 mm) Cube Beamsplitter Holder 
  UPA-PA.5 Horizontal Adaptor 
  U100 Accessories(2)
  UPA.5 Mirror Holder, 12.7mm Diameter 
  UPA.75 Mirror Holder, 19.05mm Diameter 
  UPA1 Mirror Holder, 25.4mm Diameter 
  UPA1-.5 Mirror Mount Adapter, 25.4mm to 12.7mm Diameter 
  UPA1-.75 Mirror Mount Adapter, 25.4mm to 19.05mm Diameter 
  UPATO 1 in. (25.4 mm) Thin Optics Holder 
  UPA-PUZ1 Offset Gimbal Adaptor 
  UPA-PUZ2 Platform Adaptor 
  UPA-OM Objective Lens Mount, RMS Thread 
  UPA-45D1 1 in. (25.4 mm) 45° Mirror Holder 
  UPA-CH1 1 in. (25.4 mm) Cube Beamsplitter Holder 
  UPA-A1 Spacer Adaptor for UPA-45D1 and UPA-CH1 
  UPA-RM1 1 in. (25.4 mm) Polarizer Rotation Mount 
  UPA-PA1 Horizontal Adaptor 
  KD.75 Large Knob, for U100-U300 Series 
  KD.37 Small Knob, for U50 Series 
  PS-45-ULT 45-degree Pedestal Adaptor for U100-A Series Ultima Mount, 8-32 Thread 
  M-PS-45-ULT 45-degree Pedestal Adaptor for U100-A Series Ultima Mount, M4 Thread, Metric 
  U200 Accessories
  UPA2 Mirror Holder, 50.8mm Diameter 
  UPA2-1 2 to 1 in. (50.8 to 25.4 mm) Adaptor 
  UPA-PA2 Horizontal Adaptor 

1) These accessories can be used in the U100-A if used in conjunction with UPA1-.5

2) These accessories can be used in the U200-A if used in conjunction with UPA2-1
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .