|
|
| ULTIMA® Gimbal Prism Mount |
|
|
|
-
3-Axis with True Gimbal Positioning- 0.5 in. (12.7 mm) Center of Rotation Height
- Lockable 100 TPI Adjustment Screws
- U.S. Patents 6,198,580 and 6,614,601
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
The new UGP-1 Ultima® Gimbal Prism Mount incorporates Newports patented technique for providing two-axis of true gimbaled motion. This precision mount provides a center-of-rotation point located 0.5 in. (12.7 mm) above the mounting surface. A third rotational Yaw-Axis delivers precision adjustment over a range of ±5º, making the UGP-1 a perfect solution for precision alignment of 1 in. (25.4 mm) beamsplitting optics or prisms. For positioning cylindrical and rectangular optics, or 0.5 in (12.7 mm) cubes, please see our UGP adapter kits.
The new UGP-1 Ultima® Gimbal Prism Mount incorporates Newports patented technique for providing two-axis of true gimbaled motion. This precision mount provides a center-of-rotation point located 0.5 in. (12.7 mm) above the mounting surface. A third rotational Yaw-Axis delivers precision adjustment over a range of ±5º, making the UGP-1 a perfect solution for precision alignment of 1 in. (25.4 mm) beamsplitting optics or prisms. For positioning cylindrical and rectangular optics, or 0.5 in (12.7 mm) cubes, please see our UGP adapter kits.
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | UGP-1 | Ultima Gimbal Prism Mount | | | | UGP-KIT-1 | UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | | | | UGP-KIT-2 | UGP Adapter Kit, Rectangular Optics | | | | UGP-KIT-3 | UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | |
| |
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|