|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Specialty Optical Mounts > ULTIMA® Gimbal Prism Mount

ULTIMA® Gimbal Prism Mount
ULTIMA® Gimbal Prism Mount

  • 3-Axis with True Gimbal Positioning
  • 0.5 in. (12.7 mm) Center of Rotation Height
  • Lockable 100 TPI Adjustment Screws
  • U.S. Patents 6,198,580 and 6,614,601

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
The new UGP-1 Ultima® Gimbal Prism Mount incorporates Newport’s patented technique for providing two-axis of true gimbaled motion. This precision mount provides a center-of-rotation point located 0.5 in. (12.7 mm) above the mounting surface. A third rotational Yaw-Axis delivers precision adjustment over a range of ±5º, making the UGP-1 a perfect solution for precision alignment of 1 in. (25.4 mm) beamsplitting optics or prisms. For positioning cylindrical and rectangular optics, or 0.5 in (12.7 mm) cubes, please see our UGP adapter kits.


Ordering Information
 Quantity Model Description Price
  UGP-1 Ultima Gimbal Prism Mount 
  UGP-KIT-1 UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser 
  UGP-KIT-2 UGP Adapter Kit, Rectangular Optics 
  UGP-KIT-3 UGP Adapter Kit, 1in. (25.4mm) Spherical Optics 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .