ULTIMA® Precision Kinematic Optical Mounts minimize mount-induced wavefront distortion. Side set screw mounting, found in most optical mounts, is fine for many applications but our tests have shown that this technique induces wavefront distortion in the optic if the set screw is tightened a little too much.
ULTIMA-AC optical mounts use spring-loaded pawls to gently, but securely, hold high precision optics from the back against three points on the front plate of the mount. Wavefront distortion in the optic is minimized because the forces acting on the optic are axial, instead of radial and are more distributed. For applications requiring secure mounting, the pawls can be tightened further, compressing the springs, and clamping the optic between the three points on the front plate and the pawls.
Like all ULTIMA mounts, thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. These mounts for 1, 2, 3, and 4 in. (25.4, 50.8, 76.2, and 101.6 mm) diameter optics are provided with high precision, 100 TPI adjustment screws, or you can use the base model and select the actuators of your choice separately (see ULTIMA Actuators). The actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators.
Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting.
Spring-loaded pawls are used to hold the optic to minimize the wavefront distortion or can be clamped to provide enhanced security.
Models U100/200/300/400-AC
|
Dimensions [in. (mm)] |
| Model |
A Sq. |
B Sq. |
C Optics |
D Nom |
E Nom (*) |
F Nom |
G Min |
G Max |
Pawl Qty |
Actuator Qty AJS100-0.5K |
| U100-AC2K
|
2.00 (50.8) |
1.00 (25.4) |
1.00 (25.4) |
2.24 (56.9) |
1.36 (34.5) |
0.90 (22.9) |
0.20 (5.1) |
0.32 (8.1) |
2 |
2 |
| U100-AC3K
|
2.00 (50.8) |
1.00 (25.4) |
1.00 (25.4) |
2.24 (56.9) |
1.36 (34.5) |
0.90 (22.9) |
0.20 (5.1) |
0.32 (8.1) |
2 |
3 |
| U100-AC
|
2.00 (50.8) |
1.00 (25.4) |
1.00 (25.4) |
|
1.36 (34.5) |
0.90 (22.9) |
0.20 (5.1) |
0.32 (8.1) |
2 |
|
| U200-AC2K
|
2.88 (73.2) |
1.50 (38.1) |
2.00 (50.8) |
2.28 (57.8) |
1.51 (38.4) |
1.13 (28.7) |
0.39 (9.9) |
0.61 (15.5) |
3 |
2 |
| U200-AC3K
|
2.88 (73.2) |
1.50 (38.1) |
2.00 (50.8) |
2.28 (57.8) |
1.51 (38.4) |
1.13 (28.7) |
0.39 (9.9) |
0.61 (15.5) |
3 |
3 |
| U200-AC
|
2.88 (73.2) |
1.50 (38.1) |
2.00 (50.8) |
|
1.51 (38.4) |
1.13 (28.7) |
0.39 (9.9) |
0.61 (15.5) |
3 |
|
| U300-AC2K
|
3.83 (97.3) |
2.00 (50.8) |
3.00 (76.2) |
2.35 (59.6) |
1.58 (40.1) |
1.21 (30.7) |
0.34 (8.6) |
0.73 (18.5) |
3 |
2 |
| U300-AC3K
|
3.83 (97.3) |
2.00 (50.8) |
3.00 (76.2) |
2.35 (59.6) |
1.58 (40.1) |
1.21 (30.7) |
0.34 (8.6) |
0.73 (18.5) |
3 |
3 |
| U300-AC
|
3.83 (97.3) |
2.00 (50.8) |
3.00 (76.2) |
|
1.58 (40.1) |
1.21 (30.7) |
0.34 (8.6) |
0.73 (18.5) |
3 |
|
| U400-AC2K
|
4.75 (120.7) |
2.50 (63.5) |
4.00 (101.6) |
2.47 (62.8) |
1.70 (43.2) |
1.32 (33.6) |
0.51 (13.0) |
0.85 (21.6) |
3 |
2 |
| U400-AC3K
|
4.75 (120.7) |
2.50 (63.5) |
4.00 (101.6) |
2.47 (62.8) |
1.70 (43.2) |
1.32 (33.6) |
0.51 (13.0) |
0.85 (21.6) |
3 |
3 |
| U400-AC
|
4.75 (120.7) |
2.50 (63.5) |
4.00 (101.6) |
|
1.70 (43.2) |
1.32 (33.6) |
0.51 (13.0) |
0.85 (21.6) |
3 |
|
(*) Measured at center of travel with 0.50 (12.7) actuators installed.
Note:
U200-AC has (3) 8-32 (M4) clearance holes with 0.375 in. (9.5 mm) spacing.
U300-AC has (3) 8-32 (M4) clearance holes with 0.50 in. (12.7 mm) spacing.
U400-AC has (3) 8-32 (M4) clearance holes with 1.00 in. (25.4 mm) spacing.