Specifications
|
Model |
TBF-1550-1.0
|
| Wavelength Tuning Range (nm) |
1535 to 1565 |
| Tuning Resolution, Typical (nm) |
0.05 |
| 0.5 dB Bandwidth, Typical (nm) |
1.0 |
| 0.5 dB Bandwidth, Maximum (nm) |
1.2 |
| 20 dB Bandwidth, Maximum (nm) |
3.5 |
| Input Power, Maximum (mW) |
500 |
| Insertion Loss, Typical (dB)(1) |
1.5(3) |
| Insertion Loss, Maximum (dB)(1) |
3.0(3) |
| Back-Reflection, Maximum (dB) |
-50 |
| Polarization Dependent Loss, Typical |
0.05 dB, typical @ 1565 nm; 0.3 dB @ 1535 nm |
| Center I Stability (nm/°C) |
0.005 |
| Thermal Limit (dB/°C) |
0.005 |
| Fiber Type(2) |
9/125 µm Singlemode |
| Operating Temperature () |
+15 to +65 |
| Storage Temperature Range (°C) |
-40 to +70 |
1) Without fiber optic connectors
2) Filters come with standard 1 m, 3 mm loose tube jacketed fiber pigtails
3) Measured at 1565 nm [dB]