Product Description
Newports Tunable Bandpass Fiber Optic Filter is used to adjust the center wavelength of a narrow passband within a 30 nm range around 1550 nm. A 0.8 nm tunable filter model is offered, having a 15351565 nm tuning range. The filter features high isolation, low insertion loss, low back-reflection and low polarization sensitivity. A thin film coating interference filter, located between two angled fiber optic collimators, is used to select the wavelength of interest, by adjusting the tilt angle of the filter with a high-precision micrometer having 0.05 nm resolution. Applications for Newports Tunable Bandpass Filter include: sideband noise suppression in erbium-doped fiber amplifiers (EDFA) and in tunable laser transmission systems; as well as wavelength selection for test and measurement applications.
Newports Tunable Bandpass Fiber Optic Filter is used to adjust the center wavelength of a narrow passband within a 30 nm range around 1550 nm. A 0.8 nm tunable filter model is offered, having a 15351565 nm tuning range. The filter features high isolation, low insertion loss, low back-reflection and low polarization sensitivity. A thin film coating interference filter, located between two angled fiber optic collimators, is used to select the wavelength of interest, by adjusting the tilt angle of the filter with a high-precision micrometer having 0.05 nm resolution. Applications for Newports Tunable Bandpass Filter include: sideband noise suppression in erbium-doped fiber amplifiers (EDFA) and in tunable laser transmission systems; as well as wavelength selection for test and measurement applications.
Ordering Information |
| Quantity |
Model |
Description |
Option Code(1) |
Price |
 |
FLTR-OPT |
Tunable Bandpass Filter, 1550 nm, 9/125 Pigtails, Connector Configurable |
15 |
 |
2 Weeks |
TBF-1550-1.0 |
Tunable Bandpass Filter, 1550 nm, 9/125 Pigtails, No Connectors |
15 |
$2995.00 |
Available Today |
TBF-1550-1.0-FCAPC |
Tunable Bandpass Filter, 1550 nm, 9/125 µm, Pigtails, FC/APC |
15 |
$2995.00 |
2 Weeks |
TBF-1550-1.0-FCUPC |
Tunable Bandpass Filter, 1550 nm, 9/125 µm, Pigtails, FC/UPC |
15 |
$2995.00 |
|
| 1) Use only when ordering with fiber optic connectors other than FC type |
To order a product with additional termination options, use the following part number scheme:
|

|
Fiber Optic Connector Options |
| Connector Style |
Code |
| No Connector |
NN |
| ST/SPC |
30 |
| FC/SPC |
50 |
| FC/APC |
55 |
| SC/SPC |
70 |
| SC/APC |
75 |
|
Example: FLTR-OPT-50-15-55
TBF-1550-1.0 filter with FC/SPC connector on input and FC/APC connector on output.
If only a single connector is required, use the NN in the connector field designating the unterminated end (i.e. FLTR-OPT-50-15-NN). Please see the Tutorial (see Tutorial on Fiber Optics) for more information on fiber optic connectors available through Newport . |
| Note: Products ordered using this -OPT part numbers cannot be ordered online. Call Newport to obtain pricing and to place an order. Due to the custom nature, the -OPT part numbers are not refundable. |
Related Products |
 Fiber Optic Mating Adapter Sleeves
|
|