The Tsunami® mode-locked Ti:Sapphire laser provides the widest pulse width range, the broadest wavelength coverage and the highest power levels of any ultrafast oscillator on the market. It also offers the best long-term stability and reliability in both femtosecond and picosecond domains.
Key Features
- Broadest pulse width coverage (<35 fs to 100 ps) of any commercial mode-locked Ti:Sapphire laser
- Output power >3 W for high-power harmonic generation and OPO pumping
- Proprietary broadband optics cover 7001080 nm
- Uses Millennia® series all-solid state pump lasers (515 W)
- Regenerative mode-locking for long-term stability, prevention of pulse dropouts, broadest wavelength coverage, and long picosecond pulse width capability
- Low thermal expansion, Invar based resonator design
- Gimbaled mirror mounts with three-point ball-bearing registry of all optics
- Small footprint
- Accessories include Lok-to-Clock® synchronization, harmonic generators, OPOs, kHz regenerative amplifiers, OPAs, and more