|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Q-Switched DPSS Lasers > Tristar™ Q-Switched UV Lasers

Tristar™ Q-Switched UV Lasers
Tristar™ Q-Switched UV Lasers

  • High repetition rates, 100 kHz
  • Excellent pulse-to-pulse stability
  • Gaussian beam profile, TEM00
  • Compact and industrial design

Product Detail Specifications Drawings Downloads
Product Detail

The Spectra-Physics Tristar™ is a high-repetition rate Q-switched UV laser. This new state-of-the-art light source offers an impressive combination of power and flexible repetition rates. It can be configured with more than 800 mW of 355 nm power at 100 kHz with a pulse width of <25 ns and a peak power stability of <5%. The repetition rate can be lowered to 50 kHz in order to achieve an average power of >2 W, or it can be increased to rates of up to 150 kHz in order to allow fast processing speeds.

The Tristar laser is an excellent choice for demanding applications where highly-focused spots, precision positioning and the highest possible throughput are necessary. With this laser, customers can design systems where every pulse is precisely positioned on a micrometer scale. The Tristar ensures that the focus is round and tight enough to apply laser energy exactly where it is needed without damaging or wasting any surrounding material.

Applications
  • Memory repair
  • Flat panel titling
  • Sterolithography
  • Precision marking
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .