Highlights
The Tristar laser is an excellent choice for demanding UV laser applications where highly focused spots, precision positioning, and the highest possible throughput are necessary.
With a short 25 ns pulse width, the Tristar UV laser generates the high-intensity peak power necessary for precision scribing applications. For scribing LED substrates, this means cleaner scribe lines, higher throughput, and higher brightness LEDs. The Tristar UV lasers higher peak power allows the removal of material using short bursts of high energy, thus reducing undesired thermal effects which can overheat the work surface. This translates to higher throughput and less heat-related damage to the individual LED devices. The Tristar UV laser is pumped with a field-replaceable diode. This unique diode module can be easily replaced in the field and last more than double the industry average for other Q-switched lasers.
|
Model |
Spatial Mode |
Average Power |
Wavelength |
Repetition Rate (nominal) |
Pulse Width |
Peak Power |
M2 |
| Tristar 355-1 UV Laser |
TEM00 |
>1 W at 100 kHz |
355 nm |
100 kHz |
<25 ns |
0.4 kW |
<1.2 |
| Tristar 355-3 UV Laser |
TEM00 |
>3 W at 50 kHz >2 W at 90 kHz |
355 nm |
90 kHz |
<25 ns |
0.9 kW |
<1.2 |
Easy to Maintain
The Tristar compact UV laser is designed as a hands-free, OEM and industrial laser system. It is easy to service in the field with user replaceable:
- Laser head
- Power supply
- Fiber and diode assembly
- Output optic
The Tristar design makes routine wear parts easy to change to significantly shorten mean time to repair (MTTR) and increase total system uptime.
With a short 25 ns pulse width, the Tristar UV laser generates the high-intensity peak power necessary for precision scribing applications. For scribing LED substrates, this means cleaner scribe lines, higher throughput, and higher brightness LEDs. The Tristar UV lasers higher peak power allows the removal of material using short bursts of high energy, thus reducing undesired thermal effects which can overheat the work surface. This translates to higher throughput and less heat-related damage to the individual LED devices.
Below are a few of the many popular Tristar applications:
In addition to solid reliability, outstanding performance makes Tristar the laser of choice of 355 nm industrial manufacturing applications. Key features include:
- Compact Size for ease of integration
- Modular Design for easy field service, including:
- Field replaceable laser output window corrects for burn spots caused by airborne particulates generated from the ablation process
- Field replaceable diode/fiber the diode/fiber can be easily replaced in the field, without requiring costly tool re-alignment or system downtime
- Interchangeable laser head and power supply
- EternAlign Optics our rugged I-beam laser housing and EternAlign optics eliminate potential damage and optical misalignment resulting from vibration and shipping
- User Friendly clear, logical command structure and easy graphical user interface make the HIPPO quick and easy to integrate
- Harmonic Crystal Shifters compensate for power loss due to crystal degradation, allowing instant restoration of the laser to full power
- ALPS our unique Active Laser Purification System maintains the laser cavity clean and dry over the life of the laser to significantly extend laser life
- Data Logging keeps a log of key performance parameters over time and provide a powerful service feature and product reliability tool
Proven Application
Spectra-Physics Q-Switched DPPS lasers have been designed for micromachining applications in a 24/7 manufacturing environment. Founded in 1961, Spectra-Physics has shipped thousands of lasers into the key industrial markets where 24/7 system operation and the demand for system uptime makes product reliability a key element in laser selection.
- Microelectronics: processing and repair of semiconductors, flat panel displays, PCBs, LEDs, electronic packages, storage media, etc.
- Solar: scribing, drilling, doping, marking, dicing etc. of photovoltaic cells and modules
Reliable by Design
Spectra-Physics industrial lasers have a number of unique design features that significantly increase the both laser life and uptime. Our diodes typically last twice the industry average. The lasers modular design isolates known wear components and key failure mechanisms into small components (such as diodes, fibers, output window, shutters, and harmonic modules) that are easy to change in the field without costly tool realignment. This lowers service inventory holding costs while shortening Mean Time to Repair (MTTR).
Our proprietary optical alignment system (EternAlign) and rugged laser housing virtually eliminate alignment failures that can occur with vibration and shock during shipping. The sealed laser resonator and unique filtration system (ALPS) significantly extends the life of the laser by keeping the air inside the laser clean, dry, and free of volatile organic compounds from out-gassing.
And finally our automatic data logging software monitors all key laser performance parameters over the life of the laser, providing a powerful service feature and product reliability tool.
Quality and Reliability Processes
Our quality and reliability efforts lead the industry, including:
ISO 9001 Quality Management System Supplier Consolidation & Partnerships Customer & Product Focused Reliability Improvement Plans Continuous Improvement Process Failure Analysis & Corrective Actions Quality Issue Escalation Metrology Customer Audits Laser Cavity Contamination Reduction |
Compliance Certification Product Life Cycle Control Design FMEA methodology On Time Delivery New Product Qualification & Reliability Testing Return Material Management Thorough Final Testing Headroom & Process Control QMS Maturity & Maintenance |
Superior Service
Our renowned global service and support organization is comprised of a staff of friendly, experienced, and responsive laser experts. We offer a wide range of available service products including:
Spare parts System repair System refurbishment Extended warranties Training |
With our commitment to quality and reliability, Spectra-Physics Q-switched DPSS lasers offer the best in industrial reliabilityhigher uptime, lower mean time to repair (MTTR), and lower cost of ownership.