9065-XYZ (actuators sold separately)
These Pint-sized translation stages are ideal for applications where you are short on space but dont want to compromise on performance. Just 1.5" by 1.5" by 0.75", this little ball-bearing stage packs the same performance as our full-sized Triple-Divide translation stages. You get effortless modularity (so you can configure and reconfigure from 1 to 2 to 3 axes) coupled with stability that rivals integrated XYZ stages (which dont give you any flexibility). Fully compatible with our larger Triple-Divide translation stages and accessories, you get 0.55" travel with 0.5-µm resolution and better than <3-µm straight-line accuracy.This compact line is based upon the same ezTrac carrier system as our larger Triple-Divide translation stages. This gives you modularity and the ability to mix and match the larger stages and accessories with the smaller Pint-sized versions. Effortlessly mount stages to each other, mount accessories to the stage, or mount stages to the optical bench.Precision alignment holes drilled into the stages make it easy to align the tracks and ensure orthogonality to better than ±5 mrad when you reconfigure your setup.The stages are available in the same X, Z, XY, XZ, and XYZ configurations as the larger Triple-Divide Series Translation Stages.