The GM-1RA is a precision rotation mount with tip/tilt positioning for 1 in. (25.4 mm) wave plates, polarizers, and beamsplitter cubes. We've redesigned this mount adding a number of new features. Precise, 100 TPI adjustment screws on the tip/tilt mechanism feature new knobs, including an integral hex hole, to allow smooth adjustment with increased sensitivity. New independent locks for each axis help maintain stable optical alignment.
The integrated rotation stage has a full ball bearing race providing continuous 360° rotation with graduations marked in 2° increments. We've moved the scale to the same side as the knobs to make it easier to read during adjustment. Tightening the screw on the end of the knob securely locks rotation. Each unit is supplied with a Delrin retaining ring for mounting an optic.
GM-1RA can be attached directly to a table using the slotted base plate included, which will attach to either side of the mount. Both English and Metric tapped holes in the bottom of every unit allow for post mounting.
The rotation stage can be removed from the tip/tilt mechanism by removing four screws, allowing the rotation stage to be reversed or used independently. Mounting holes are provided on the rotation stage for both mounting to an optical table and post mounting.
A 1/2-in diameter polarizer or waveplate can be mounted to the GM-1RA mount using the PRA-05 Adaptor, which screws into the rotator's 1.063-20 thread. The PRA-05 Adaptor included a retaining ring.
RSA-1TI Solid Insert
A-1.25-1RR Retaining Rings