These are our most compact optical mirror mounts for applications where space is truly tight. Designed in the corner mount configuration, the optic is located at the fourth corner of the square formed with the three contact points. The stainless steel mounts, which are also available in vacuum compatible versions, have three 6-80 threaded actuators, offering over 2 mm of pure translation and ±4° of tilt. Model 9761-K is aluminum and has two adjustment screws rather than three. All Tiny series mounts have #2 (M2) clearance holes for mounting and come standard with Allen key adjusters. If you need knobs on these mounts, you can order our Model 9365 Tiny knobs.
Supporting a Miniature Mirror Mount
Tiny 45° Adapter
With the 9922 Tiny 45 degree adapters, you can turn a corner or build a periscope in the tightest of spaces. And, because they rotate, you can use them to steer a beam almost anywhere. They are compatible with most New Focus 1/2" mounts.
Tiny Knobs
The Model 9365 removable knobs (shown here with a full-sized removable knob for size reference) make it easier to adjust our Tiny mounts.