|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Rotation and Tilt Stages > TTN80 Series Two-Axis Steel Tilt Platforms with Aperture

TTN80 Series Two-Axis Steel Tilt Platforms with Aperture
TTN80 Series Two-Axis Steel Tilt Platforms with Aperture

  • Low profile
  • Compact size
  • Two-axes of tilt

Product DescriptionSpecificationsDrawingsCatalog PDF3-D Model
Product Description
TTN80 Tilt Platforms are compact modules that provide sensitive adjustment of parallelism between a base plate and top plate or optical mount. Tip and tilt are achieved without altering the height of the mount along the central axis. These mounts are adjusted by small thumbwheels that maintain an overall compact form.



Ordering Information
 Quantity  Model  Description  Price
 
5 Weeks
 TTN80  Two-Axis Tilt Platform, ±2° Tilt and Tip Travel, 4.5 lb Load Capacity  
$729.30


Ordering Information, Metric
 Quantity  Model  Description  Price
 
4 Weeks
 M-TTN80  Two-Axis Tilt Platform, ±2° Tilt and Tip Travel, 20 N Load Capacity, Metric  
$729.30



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .