|  
   
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Motion Outlet
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    Piezo Motor Driven Products
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motion Outlet > TSPW Series Precision Wide Platform Linear Stages

TSPW Series Precision Wide Platform Linear Stages
TSPW Series Precision Wide Platform Linear Stages

Key Features
  • High resolution glass scale encoder provides accurate position feedback
  • High-quality anti-creep crossed-roller bearings ensure accurate linear motion with minimum angular and linear deviations
  • Efficient ball screw drive allows for highly sensitive, rapid point-to-point motions

Product Description Product Detail Specifications Drawings
Product Description
TSPW Series precision linear stages are specifically designed for production, test, measurement and inspection applications requiring exceptional performance and a large work surface. They complement our TSP stages and offer a rigid base for precision XY stacking of stages.
TSPW stages replace TSW stages, offering higher resolution and higher sensitivity in the same envelope. All TSPW stages incorporate smooth running DC motors with tachometer feedback and low thermal expansion glass scale encoders providing 0.1 mm resolution. Eliminating a gearhead and measuring the actual motion on the drivetrain makes these stages highly responsive, accurate and repeatable. For added convenience, the stages include a knob for manual adjustment.
TSPW stages are machined from stress-relieved 7075 aluminum ensuring long term strength and stability. All critical stage surfaces are machined twice and precision ground, under strict temperature and quality controls, to further improve overall performance and accuracy.
Each stage uses high-quality precision anti-creep crossed-roller bearings for long life and increased load capacity. The anti-creep bearings with geared retainers avoid bearing cage migration, which might occur with linear bearings in high-throughput applications with high acceleration rates or off-center loadings. A preloaded, high-efficiency ball screw drive provides high sensitivity and allows for rapid point-to-point motions. Limit ...


Ordering Information
 Quantity Model Description Outlet Price Original Price
  M-TSPW150 TSPW Precision Wide Platform Linear Stage, DC Motor, 150mm Travel, 100nm, Metric  $8000.00


How to order
The TSPW Series stages are ordered first by specifying English or Metric threaded holes, and then by specifying the travel in millimeters. For example, the M-TSPW300 is a metric stage with 300 mm travel.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .