Compare Model Drawings, CAD & Specs Availability Price
trb compact motorized actuator
Motorized Actuator, Compact, 6 mm Travel, DC Servo Motor, 90N
$1,528
In Stock
In Stock
trb compact motorized actuator
Motorized Actuator, Compact, 12 mm Travel, DC Servo Motor, 90N
$1,622
In Stock
In Stock
trb compact motorized actuator
Motorized Actuator, Compact, 25 mm Travel, DC Servo Motor, 90N
$1,677
6 Weeks
6 Weeks
trb compact motorized actuator
Motorized Actuator, Compact, 6 mm Travel, Stepper Motor
$1,373
In Stock
In Stock
trb compact motorized actuator
Motorized Actuator, Compact, 12 mm Travel, Stepper Motor
$1,484
In Stock
In Stock
trb compact motorized actuator
Motorized Actuator, Compact, 25 mm Travel, Stepper Motor
$1,512
In Stock
In Stock
Notes:

CONEX Controller versions are also available.

Specifications

Features

Slim/Lightweight Design

The TRB series actuators feature a slim, light-weight design that allows them to be used in compact spaces with a variety of manual stages, mirror mounts, and OEM applications.

Replace Manual Actuators on Stages and Mounts

TRB actuators work great as replacements for adjustment screws or micrometers on manual stages and optical mounts. For more details refer to the TRA and TRB Series Compatibility guide. Once upgraded, the set-up can be automated for hands-free positioning or controlled remotely.

Hard-Coated Steel Ball Tip

TRB actuators feature a hard-coated steel ball tip that minimizes wear on the contact surface when compared to other designs using regular steel ball tips.

Optical Limit Switches

All TRB actuators include integrated optical limit switches to protect your investment from over travel damage. It also provides a method for repeatable referencing and homing after power up.

Flexible Cable Routing

The cable outlet of TRB actuators is located on the side, which provides more flexibility for cable routing and cable management.  This also reduces the overall length of the actuator compared to actuators with a rear cable outlet.

CONEX Controller Versions

Newport also offers versions of the DC servo motor linear actuators with integrated CONEX motion controller. For out-of-the box control, the CONEX controller is preconfigured and delivered with the TRB-CC actuator.

Installing TRB Actuators on a 561-GON

Installing TRB Actuators on a RS65

Compatible Controllers

Compatible motion controllers for the TRB actuators are:

The TRB-CC actuators are also compatible with SMC100CC Single Axis Motion Controller, and the TRB-PP actuators are compatible with SMC100PP** Single Axis Motion Controller .

 *  When used with XPS-RLD, plug XPS-DRV01 to slots other than slot 1.
** When used with ESP302 or SMC100PP, the maximum speed of TRB-PP is reduced to 0.12 mm/s.