The TRA series miniature motorized actuators are the latest addition to Newport's extensive range of precision positioning devices. They provide reliable motorized motion in a small diameter, lightweight package.
The TRA actuators incorporate an excellent space saving design that allows them to be used with a wide variety of linear stages, mirror mounts, and OEM applications. The TRA6 models provide 6 mm travel in a slim, 15 mm diameter housing and are the recommended choice for motorizing 561 series linear stages, 481 and RS65 rotation stages. The TRA12 models provide 12 mm travel and are compatible with Ultima and Suprema mirror mounts, ULTRAlign, 460A series linear stages, and other devices with up to 12 mm travel. The TRA6 and TRA12 are also mechanically compatible with other Newport mechanical products, but due to the limited travel range of the actuator, the total travel range of the mechanics may not be achieved. The TRA25 provides 25 mm travel in a slightly larger package and is the recommended choice for motorizing longer travel linear stages and other devices with longer travel range.
To provide the best fit for your application, TRA actuators are available in stepper, stepper vacuum and closed-loop DC servo motor versions.
All TRA actuators include integrated optical limit switches. These highly reliable switches not only protect your investment from over travel damage, they also provide a method for repeatable referencing/homing, for instance after shut-downs.
TRA actuators also feature a hard-coated steel ball tip that minimizes contact surface wear compared to other designs that use regular steel ball tips.
For integrated actuator and controller solutions see DC-Servo Controller, Actuators.
For compatible manual positioners from Newport, please check Motorized Actuators & Manual Positioner Compatibility Matrix
Design Details
| Base Material |
Stainless steel body |
| Drive Mechanism |
Rolled lead screw |
| Drive Screw Pitch (mm) |
0.5 |
| Reduction Gear |
1:256 |
| Feedback |
CC: Motor mounted rotary encoder, 64 cts/rev. PP: Open loop (no encoder) |
| Limit Switches |
Optical switches, both ends |
| Origin |
Uses negative travel limit for homing, typically <4 µm repeatability |
| Motor |
CC: DC Servo, UE10MCC PP: 2 Ph stepper motor, UE10PP, 20 steps/rev |
| Cable Length (m) |
3 |
| Vacuum Compatibility |
Select TRA-PPV6 for vacuum applications up to 10-6 hPa. Maximum axial load, speed and acceleration are half of the standard specifications. Cable length is 1.5m |
| Weight [lb (kg)] |
0.1 |
Specifications
|
|
TRA-CC |
TRA-PP |
| Travel Range (mm) |
6, 12.5 or 25 |
6, 12.5 or 25 |
| Resolution (µm) |
0.0305 |
0.0977(1) |
| Minimum Incremental Motion (µm) |
0.2 |
0.1 |
| Uni-directional Repeatability, Guaranteed(1) (µm) |
2 |
|
| Bi-directional Repeatability, Guaranteed(1),(2) () |
|
|
| Backlash (µm) |
10 |
10 |
| On-Axis Accuracy, Guaranteed(1) (µm) |
TRA6: 6 or ± 3 TRA12: 8 or ± 4 TRA25: 10 or ± 5 |
TRA6: 6 or ± 3 TRA12: 8 or ± 4 TRA25: 10 or ± 5 |
| Maximum Speed (mm/s) |
0.4(3) |
0.4(3),( 4) |
| Axial Load Capacity (+Cx) (N) |
60 |
60 |
1) Shown are peak to peak, guaranteed specifications or ± half the value as sometimes shown. For the definition of typical specifications which are about 2X better than the guaranteed values see
Motion Control Metrology Primer2) Backlash value is provided with each actuator.
3) For axial loads over 45N, the max. speed must be reduced to 0.3 mm/s.
4) 0.2 mm/s for TRA-PPV6. 0.2 mm/s for TRA-PPM with NSC200.
For the definition of specifications see
Motion Basics and Standards
XPS Series
|
Model |
Description |
| XPS-C2
|
2-axis Universal Controller/Driver, ethernet |
| XPS-C4
|
4-axis Universal Controller/Driver, ethernet |
| XPS-C6
|
6-axis Universal Controller/Driver, ethernet |
| XPS-C8
|
8-axis Universal Controller/Driver, ethernet |
| XPS-DRV01
|
PWM drive module for DC brush and stepper motors, 3A/48V max. |
Note: XPS controller requires XPS-DRV01 for each axis with TRACC or TRAPPD
ESP301 Series
|
Model |
Description |
| ESP301-1G
|
ESP301 Motor Controller/Driver, 1 axis, w/ GPIB and USB |
| ESP301-1N
|
ESP301 Motor Controller/Driver, 1 axis, USB |
| ESP301-2G
|
ESP301 Motor Controller/Driver, 2 axis, w/ GPIB and USB |
| ESP301-2N
|
ESP301 Motor Controller/Driver, 2 axis, USB |
| ESP301-3G
|
ESP301 Motor Controller/Driver, 3 axis, w/ GPIB and USB |
| ESP301-3N
|
ESP301 Motor Controller/Driver, 3 axis, USB |
SMC Series
|
Model |
Description |
| SMC100CC
|
Single-axis DC motor controller/driver |
| SMC100PP
|
Single-axis stepper motor controller/driver |
Note: Use SMC100CC for TRACC and SMC100PP for TRAPPD.
Refer to SMC series product page for power supply and available cable accessories