|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Lasers > Ultrafast Lasers > TOPAS Automated Ultrafast OPAs

TOPAS Automated Ultrafast OPAs
TOPAS Automated Ultrafast OPAs

The TOPAS Advantage
  • Tunable from 1150–2600 nm
  • Optional harmonic and frequency-mixing accessories extend tuning range from 189 nm to 20 µm
  • Pumped with Spitfire Pro (<35 fs, <40 fs and <120 fs) with up to 3 mJ for highest output power
  • Computer controlled
  • Full-automation option
  • White light seed for enhanced output stability
  • Multiple TOPAS can be pumped by a single Spitfire Pro amplifier
  • WinTOPAS software can control up to four TOPAS OPAs

Product DetailSpecificationsDrawingsDownloads Related Products
Product Detail

The TOPAS™ is a kilohertz ultrafast optical parametric amplifier (OPA). It broadens the wavelength coverage of the Spectra-Physics Spitfire® Pro amplifiers and provides gap free tunability from deep UV to mid-IR. Featuring a complete set of wavelength extension options, the TOPAS allows tuning from 189 nm to 20 µm.

The Spitfire Pro – with its high output energy (up to 3mJ per pulse at 1 kHz), ultrashort pulse duration (as low as 35 fs) and exceptional output quality and stability – is the ideal pump for the TOPAS. These superior output characteristics ensure maximum conversion efficiency for the parametric amplification process, thus producing high energy, near-transform-limited pulses throughout the tuning range.

Applications
  • Ultrafast, time-resolved spectroscopy
  • Multicolor pump-probe studies
  • Transient absorption spectroscopy when used with Newport Helios spectrometer
  • Nonlinear optics


Typical output energy for TOPAS and its options when pumped by Spitfire Pro F
(1 mJ, 120 fs, 1 kHz at 800 nm)

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .