The TLB-6700-LN Laser controller has been engineered with direct feedback from our customers. Weve increased the current to allow higher power from our lasers yet reduced the noise even further for sharper linewidths and better results.
The TLB-6700-LN controller monitors the Velocity laser's current, temperature, and wavelength. Each head has optimized factory settings. The TLB-6700-LN controller will read the laser's optimum settings and automatically limit the current and scan ranges to protect the laser diode cavity.
Operation is simple. Either from the front panel or via the USB GUI, the user can just dial up and set the desired wavelength and power. Min and max wavelengths points can be entered, and the Velocity can be set to scan back and forth between them.