|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources, Broadband
    Laser Diode Control
    Laser Diode Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Laser Diode Mounts > TEC Controlled TO-can Laser Diode Mounts

TEC Controlled TO-can Laser Diode Mounts
TEC Controlled TO-can Laser Diode Mounts

  • Versatile platform for mounting and controlling laser diodes with output powers up to 3 W
  • Wide operating temperature range of -20°C to +80°C
  • High efficiency heat transfer extends laser diode lifetime
  • Both 3-pin and 4-pin sockets are shipped
  • Model 700 handles both 5.6 mm and 9 mm TO-can type laser diodes

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
The 700 Series TO-can Temperature Controlled Laser Diode Mounts provide a versatile mounting solution for the most demanding laser diode control in the laboratory. Direct access to the laser TO-can window is available using the 700-9-5.6 mount, for both the TO-9 and TO-56 can type. Collimation of the divergent output of a free space laser diode is accomplished using the 700C mount, while fiber pigtailed TO-can diode lasers (see Fiber Pigtailed Laser Diodes) are accommodated in the 700P laser mount. For collimating divergent output beams, a precision lens alignment mechanism and multiple-element collimating optics are available.
Optimum temperature control is achieved with two built-in 12.5 W Peltier thermoelectric coolers (TEC), and an optional water-cooled backplate, which increases low-end temperature capability. To increase system flexibility, the mounts incorporate nitrogen purge fitting, pre-drilled holes for mounting your circuitry, a BNC modulation port, and both thermistor and AD592CN temperature sensors.
Newport's 500B Series Low Noise Laser Diode Controllers (see Laser Diode Drivers) and 300B Series Temperature Controllers (see Temperature Controllers, 300B Series)are ideal instruments for these diode laser mounts.



Ordering Information
 Quantity  Model  Description  Price
 
7 Weeks
 700-9-5.6  Temperature Controlled Mount for 9 mm and 5.6 mm packages  
$795.00
 
7 Weeks
 700C-9-5.6  Temperature Controlled Mount with Collimating Housing1  
$1399.00
 
4 Weeks
 700P  Pigtailed Laser Diode Temperature Controlled Mounts  
$751.00

1 Collimating Lens (700-42) is sold separately.

Accessories
 Quantity  Model  Description  Price
 
7 Weeks
 700-20  Blank Laser Diode Mounting Plate  
$52.00
 
Available Today
 700-42  5 mm Collimating Lens (600–1020 nm)  
$240.00
 
Available Today
 700-70  Water-cooled Backplate  
$195.00
 
Available Today
 2900313000  extra 4 pin socket for laser diode mount  
$15.00
 
Available Today
 2900413000  extra 3 pin socket for laser diode mount  
$15.00


Related Products

For a fiber coupled TO-can diode lasers, see Fiber Pigtailed Laser Diodes.


• For a low noise laser diode driver and temperature controller, see Laser Diode Drivers and Temperature Controllers, 300B Series
• For an integrated laser diode driver and a temperature controller instrument, see Combination Laser Diode/TEC Controller
• For general purpose detector needs, see Low-Power Photodetectors, 918D Series
• For most reliable fiber detectors, see Fiber Optic Detectors
• For a convenient power meter that has benchtop performance, see High-Performance Hand-Held Optical Power and Energy Meter


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .