TE14xxand TEN15xx Series table enclosure. * Table and legs sold separately.
The Model TE1000 Series Enclosure inhibits disruptive acoustic energy from reaching the table optics, improves reconstruction brightness, permits longer exposures and lowers laser power requirements. The standard enclosure of sliding, clear 3/16 in. (4.8 mm) acrylic side panels is suspended from a rigid honeycomb roof. Enclosures can be supplied with amber or dark tinted side panels on a semi-custom basis. Also available are static dissipative cleanroom compatible panels.
TE80 Series table enclosure. * Table and legs sold separately.
The New TE80 Series Table enclosures are a combination of the 80/20 rail and frame system, that rests on the floor rather than the table top, 1/4" thick, sliding acrylic panels and an overhead shelf system. Electrical outlets, LAN hubs and lighting are all optional accessories that can be designed into the enclosure.
The Model CAB-1 Clean Air Blower Accessory produces slight positive pressure inside the table enclosure to prevent airborne dust from entering. The filter is 95% efficient in removing particles over 5 microns in diameter. The blower is intended for use during periods between precision measurements. Fan filter units and ionizing blowers can be special ordered.