This TE cooled HgCdZnTe Detector System is close to the sensitivity of liquid nitrogen cooled InSb, with the simplicity of TE cooling. Simply unpack the detector, connect it to your data acquisition or display system, plug it into the mains and start using. This all inclusive system takes all the fuss out of working with high performance, cooled IR detectors. The detector head contains a TE cooled detector element and a preamplifier. The power supply/controller box provides temperature control function and power for the preamplifier. We offer 110 and 230 V models.
Fig. 1 Responsivity of 70788/9 HgCdZnTe Detectors.
Performance
Monolithic optical immersion of these detectors provides unmatched performance. A 42° field of view (FOV) serves most applications well, and 1x1 mm optical size allows effective signal collection. Fig. 1 shows the typical responsivity of this detector system.
Mounting
The detector housings have a 1.5 Inch Series female flange for flange mounting, and M6 and 1/4-20 tapped holes for rod mounting.