The TD Series Optical Breadboard line is ideal for applications requiring a low cost, high quality mounting surface. Featuring 1.1 inch (28 mm) thickness, TD Series Optical Breadboard is light weight for your basic vibration control applications.
Different from the SA2 series Aluminum Optical Breadboard, TD Series Optical Breadboard is constructed of an all stainless steel mounting surface, sealed holes and a precision-formed composite core material, making it a good choice for photonics component device manufacturing applications.
Newport also offers other types of optical breadboards. Click here to go to Optical Breadboard Selection Guide