With the use of the supercontinuum generation fiber devices, you eliminate the need for more-complex laser systems like cavity dumped oscillators or two synchronized oscillators.
Pump the SCG-800-CARS with an 800 nm range femtosecond laser and it generates a dual peak spectrum optimized for CARS (Coherent Anti-Stokes Raman Scattering) applications - without the hassle of fiber cleaving and handling. The two closely spaced zero-dispersion wave-lengths of the SCG-800-CARS enables stable, low-noise supercontinuum generation and allows for control of the spectral shape by tuning the pump wavelength.
Pump the SCG-800 an 800 nm range femtosecond laser and enjoy the polarized octave spanning out put without the hassle of fiber cleaving and hand-ling. The tailored dispersion curve of the SCG-800 enables stable, low-noise supercontinuum generation using your existing Ti:Saph laser.
The sturdy metal barrel package contains a 12 cm long PCF, with fiber ends sealed and mounted in quartz ferrules. No hassle of fiber cleaving and handling. The housing is 25mm in diameter, 120 mm in length, which can be easily mounted onto a Newport translation stage. The device also has a beam expansion geometry at the end facets, facilitating easy coupling of the laser input beam and a higher damage threshold.
Recommended Set-Up for Supercontinuum Generation
The femtosecond pulses from the Ti:Saph laser should be launched through a Faraday Isolator to avoid back reflections from the other optics and the SCG-800. For best performance, (i.e. shortest pulses and highest peak power) it is recommended to use a prism compressor to compensate for the dispersion in the telescope optics and the microscope objective. As the SCG-800 is polarization preserving, polarization control should be used to align the pump light polarization to one of the major axis in the device. Rough alignment can be accomplished using the guideline engraved on the end-facet of the device. Fine-tuning should be done by monitoring the degree of polarization of the output from the SCG-800. Coupling into the device is best realized with a 40X or 60X achromatic microscope objective. We also offer the entire supercontinuum generation kit that includes one SCG-800 with all the necessary optomechanical and optical components (see Supercontinuum Generation in SCG-800 Photonic Crystal Fiber).
Output Example of an SCG-800. Note that the output spectrum is dependent on various characteristics of the pump laser pulses.
Output Example of an SCG-800-CARS, pumped at 790 nm with 40 fsec pulses.
|
|
SCG-800
|
SCG-800-CARS
|
| Short Zero Dispersion Wavelength (nm) |
750 |
775 |
| Long Zero Dispersion Wavelength (nm) |
1260 |
945 |
| Core Diameter (nm) |
1.8 ± 0.3 |
1.4 |
| Cut-off Wavelength (nm) |
< 650 |
< 500 |
| Mode Field Diameter, Nominal, Inside Fiber (µm) |
1.6 ± 0.3 |
1.36 |
| Spot Size at End Facets (µm) |
9-25(*) |
39-78(*) |
| Numerical Aperature @ 780 nm (5% Intensity) |
0.38 |
0.44 |
| Nonlinearity Coefficient (W KM)-1 |
95 |
130 |
Note: * Spot size varies with wavelength
Dispersion curve