|  
Sign In  Or  Create New Account
  Fiber Optics
    Fiber Optic Component
    Fiber Optic Detector and Power Meter
    Fiber Optic Kits
    Fiber Optic Light Source
    Fiber Optics Tool
    High Speed Detectors
    Optical Fiber Alignment Stages
    Optical Fiber and Patch Cable
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optics and Optical Component
    Polarization Control And Measurement
 Show All Product Lines
Home > Products > Fiber Optics > Optical Fiber and Patch Cable > Supercontinuum Generation Fiber Devices

Supercontinuum Generation Fiber Devices
Supercontinuum Generation Fiber Devices

  • New! SCG-800-CARS for CARS spectroscopy and microscopy
  • Optimized for 800 nm range fs lasers
  • Sealed and cleanable end-facets
  • End-facet beam expansion for easy coupling
  • Robust 1” (2.54 cm) aluminum housing
  • Compact: Only 4.7” (12cm) in length
  • Maintenance free
  • Compatible with standard holders

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF Related Products
Product Description
Introducing the new SCG-800-CARS for CARS (Coherent Anti-Stokes Raman Scattering) experiments!

With the use of the supercontinuum generation fiber devices, you eliminate the need for more-complex laser systems like cavity dumped oscillators or two synchronized oscillators.
Pump the SCG-800-CARS with an 800 nm range femtosecond laser and it generates a dual peak spectrum optimized for CARS applications - without the hassle of fiber cleaving and handling. The two closely spaced zero-dispersion wave-lengths of the SCG-800-CARS enables stable, low-noise supercontinuum generation and allows for control of the spectral shape by tuning the pump wavelength.
Pump the SCG-800 an 800 nm range femtosecond laser and enjoy the polarized octave spanning out put without the hassle of fiber cleaving and hand-ling. The tailored dispersion curve of the SCG-800 enables stable, low-noise supercontinuum generation using your existing Ti:Saph laser.
The sturdy metal barrel package contains a 12 cm long PCF, with fiber ends sealed and mounted in quartz ferrules. No hassle of fiber cleaving and handling. The housing is 25mm in diameter, 120 mm in length, which can be easily mounted onto a Newport translation stage. The device also has a beam expansion geometry at the end facets, facilitating easy coupling of the laser input beam and a ...



Ordering Information
 Quantity  Model  Description  Price
 
5 Weeks
 SCG-800  Supercontinuum Generation Fiber Device for Femtosecond 800nm Pulses  
$2790.00
 
Available Today
 SCG-800-CARS  CARS Optimized Supercontinuum Generation Fiber Device for Femtosecond 800nm Pulses  
$4290.00


Related Products

For a complete supercontinuum generation kit, see Supercontinuum Generation in SCG-800 Photonic Crystal Fiber.



PCF(Photonic Crystal Fibers)




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .