|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources, Broadband
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Optical Fibers and Patchcords > Supercontinuum Fiber Module, SCG-800

Supercontinuum Fiber Module, SCG-800
Supercontinuum Fiber Module, SCG-800

  • Dispersion-engineered nonlinear PM PCF
  • Optimized for 800nm fs pumping
  • Robust 25mm Aluminum housing
  • Sealed, cleanable end facets
  • Direction of polarization indicator
  • End-facet beam expansion
  • Compatible with Newport's VB-1 optical mount
  • Zero dispersion @ 750nm

Product DescriptionProduct DetailDownloadsCatalog PDF
Product Description
Newport's new SCG-800 is a polarization maintaining supercontinuum device for use with 800 nm femtosecond lasers. It contains 12 cm highly nonlinear, polarization maintaining photonic crystal fiber with zero dispersion at 750 nm. The fiber ends are sealed and mounted in quartz ferrules, with their polarization axis aligned to a line on the end of the device. The nonlinear fiber is mounted in a robust, 25mm diameter, 120 mm long aluminum housing, which can be easily mounted onto a translation stage. The device features built-in beam expansion at the end facets, facilitating easy coupling of the laser input beam and a higher damage threshold.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 SCG-800  Self Contained Supercontinuum Generator for Femtosecond 800nm pulses  
$3180.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .