This mirror is ideal for use with ultrashort pulse lasers as a high reflectance mirror at 45° angle of incidence for a very broadband wavelength range spanning almost 400 nm. Designed to reflect over 99.6% from 680 to 1060 nm, this mirror can be used with Spectra-Physics Tsunami®, Spitfire® Pro, or Mai Tai® lasers. Careful thin film design and advanced coating processes result in a mirror with maximum reflectivity, maximum bandwidth and minimum effect on pulse dispersion. Exhibiting ultralow phase distortion and a slightly negative GVD across the tuning range, these mirrors are available optimized for S or P polarizations.
Newport's UF.35 coating is ideal for use with ultrashort pulse lasers as a high reflectance mirror at 45° angle of incidence for a very broadband wavelength range spanning almost 400 nm. Designed to reflect over 99.6% from 680 to 1060 nm, this mirror can be used with Spectra-Physics Tsunami®, Spitfire® Pro, or Mai Tai® lasers. Careful thin film design and advanced coating processes result in a mirror with maximum reflectivity, maximum bandwidth and minimum effect on pulse dispersion. Exhibiting ultralow phase distortion and a slightly negative GVD across the tuning range, these mirrors are available optimized for S or P polarizations.