Starrett Micrometer Heads
These high-quality Starett micrometers are clearly marked for 0.01-mm accuracy and are ideal for use with our translation stages. The 9352 offers 0.5 inch travel and the 9353 offers 1.0 inch travel. Both offer resolution of 0.0004 in.
Mitutoyo Micrometer Heads
These high-quality Mitutoyo micrometer heads are clearly marked for 0.01 mm accuracy and are ideal for use with our translation stages. The 9354 offers 0.25 inch travel and is ideal for New Focus 9061 series linear stages. The 9355 offers 0.5 inch travel and is ideal for New Focus 9062 series linear stages. The 9356 offers 1.0 inch travel and is ideal for New Focus 9063 series linear stages.
High-Resolution Micrometers
Our 9351 high-resolution calibrated micrometer-style adjustment screws have 1/4-100 threads to give you finer resolution than conventional micrometers (typically 40-pitch threads). Easy-to-read rulings are marked in 0.0001 inch increments. The micrometer screw sets are designed for bonding into 0.344 inch diameter holes. They are also available on most of our standard mirror mounts.