Compare Model Drawings, CAD & Specs Availability Price
PM Fiber Patch Cable, Panda, F-PM1550, 1550 nm, 1 m, FC/APC
$265
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM1550, 1550 nm, 3 m, FC/APC
$315
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM480, 480 nm, 2 m, FC/UPC
$320
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM480, 480 nm, 3 m, FC/APC
$385
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM480, 480 nm, 5 m, FC/APC
$550
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM630, 630 nm, 1 m, FC/APC
$285
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM850, 850 nm, 1 m, FC/APC
$265
1 Week
1 Week
PM Fiber Patch Cable, Panda, F-PM850, 850 nm, 2 m, FC/UPC
$290
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM850, 850 nm, 3 m, FC/APC
$340
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM850, 850 nm, 5 m, FC/APC
$450
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM980, 980 nm, 1 m, FC/APC
$270
In Stock
In Stock
PM Fiber Patch Cable, Panda, F-PM980, 980 nm, 2 m, FC/UPC
$265
In Stock
In Stock

Features

Custom PM Patch Cables

Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.

Excellent PM Performance

Our Standard Patch Cables exhibit low attenuation while utilizing either Bow-Tie or PANDA Style Polarization Maintaining Single Mode Fiber.

Standard Off-the-shelf Patch Cables

We carry many standard fiber optic patch cables available off-the-shelf for operating wavelengths from Visible to NIR. If there is not a standard patch cable available for your application, please try our custom patch cable configurator: F-PATCH-CUSTOM .

Applications

  • Interferometric Sensors
  • Instrumentation
  • Device Pigtailing
  • Light delivery
  • Modulators
  • Delay Lines
  • Spectroscopy
  • Biomedical Applications